Ejector Unit For ZX Series
Option configuration
Reset
Details
Nozzle Diameter
-- Please select --
05(0.5 mm)
07(0.7 mm)
10(1.0 mm)
1
Ejector Exhaust Method
-- Please select --
1(Silencer)
2(Individual Exhaust Rc1/8)
2
PV,V Port Size
-- Please select --
-(M5X0.8)
Y(M6X1 (Option))
3
Bracket B
-- Please select --
-(With Bracket B)
N(Without Bracket B)
4
-- UnSelected
-- Selected
-- Selection invalid