How To Order Solenoid Valves For ZX Series
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(N.C.(Normally Closed))
2(N.O.(Normally Open))
1
Body Option
-- Please select --
-(Pilot Valve Individual Exhaust Type)
M(Common Exhaust For The Pilot And Main Valve)
2
Pilot Valve
-- Please select --
-(DC:1 W (With Indicator Light:1.05 W);AC)
Y(DC:0.45 W (With Indicator Light:0.5 W))
3
Solenoid Valve Rated Voltage
-- Please select --
1(100 VAC)
3(110 VAC)
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
4
Electrical Entry
-- Please select --
G(Grommet(0.3m))
H(Grommet(0.6m))
L(Connector(0.3m))
LN(Connector(w/o Lead Wire))
LO(Without Connector)
M(Connector(0.3m))
MN(Connector(w/o Lead Wire))
MO(Without Connector)
5
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Non-locking Push Type)
B(Locking Slotted Type)
7
-- UnSelected
-- Selected
-- Selection invalid