Solenoid Valve Supply Valve (N.O.) For ZX Series
Option configuration
Reset
Details
Rated Voltage
-- Please select --
1(100 VAC)
3(110 VAC)
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
1
Electrical Entry
-- Please select --
G(Grommet (0.3 m))
H(Grommet (0.6 m))
L(L Plug Connector Connector (0.3 m))
LN(L Plug Connector Connector (Without Lead Wire))
LO(L Plug Connector Without Connector)
M(M Plug Connector Connector (0.3 m))
MN(M Plug Connector Connector (Without Lead Wire))
MO(M Plug Connector Without Connector)
2
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
3
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Locking Slotted Type)
4
-- UnSelected
-- Selected
-- Selection invalid