ZX Series Vacuum Module:Ejector System Vacuum Switch Unit/Filter Unit
Option configuration
Reset
Details
Ejector Unit Nozzle Dia. (mm)
-- Please select --
05(0.5 mm)
07(0.7 mm)
10(1.0 mm)
1
Ejector Exhaust
-- Please select --
1(With Silencer)
2(Port Exhaust Rc1/8)
2T(Port Exhaust 1/8-NPTF)
3(Common Exhaust (Manifold Only))
2
Vacuum Switch Unit/Filter Unit
-- Please select --
E(Vacuum Switch (For General Purpose)(ZSE2)(NPN),With Suction Filter)
E55(Vacuum Switch (For General Purpose)(ZSE2)(PNP),With Suction Filter)
F(Only Suction Filter)
PB(Adsorption Confirmation Switch (ZSP1),Nozzle Dia. (Φ0.5 To 1.2),With Suction Filter)
PS(Adsorption Confirmation Switch (ZSP1),Nozzle Dia. (Φ0.3 To 0.7),With Suction Filter)
3
Vacuum Digital Pressure Switch Unit(ZSE3)
-- Please select --
-(None)
4
Vacuum Switch Electrical Entry
-- Please select --
-(Grommet Type Lead Wire Length 0.6 m or None)
C(Connector Type Lead Wire Length 0.6 m)
CL(Connector Type Lead Wire Length 3 m)
CN(Connector Type (Without Lead Wire))
L(Grommet Type Lead Wire Length 3 m)
5
PV/V Port Size
-- Please select --
-(M5X0.8)
Y(M6X1 (Option))
6
Made To Order
-- Please select --
-(Standard)
X121(High Noise Reduction Silencer Assembly)
7
CE/UKCA-compliant
-- Please select --
-(-)
Q(CE/UKCA-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid