Vacuum Pressure Switch Unit Adsorption Confirmation Switch For ZX Series
Option configuration
Reset
Details
Type
-- Please select --
B(Applicable Nozzle Dia. 0.5 To 1.2 mm)
S(Applicable Nozzle Dia. 0.3 To 0.7 mm)
1
PV/V Port Size
-- Please select --
-(M5X0.8)
Y(M6X1 (Option))
2
Porting Specifications
-- Please select --
-(Grommet(0.6m))
C(Connector(0.6m))
CL(Connector(3m))
CN(Without Connector)
L(Grommet(3m))
3
Unit For Replacement
-- Please select --
-(None)
D(Unit For Replacement)
4
-- UnSelected
-- Selected
-- Selection invalid