Digital Vacuum Switch Unit Vacuum Pressure Switch For ZX Series
Option configuration
Reset
Details
PV/V Port Size
-- Please select --
-(M5X0.8)
Y(M6X1 (Option))
1
Output Specification
-- Please select --
21(NPN open collector 2 outputs,without analog output)
22(NPN open collector 2 outputs,with analog output(1 to 5 V))
23(NPN open collector 1 output,Failure predict function,without analog output)
24(NPN open collector 1 output,Failure predict function With analog output(1 to 5 V))
2
Wiring Type
-- Please select --
-(Grommet type(Lead wire:0.6m))
C(Connector type(Lead wire:0.6m))
CL(Connector type(Lead wire:3m))
CN(Without Connector)
L(Grommet type(Lead wire:3m))
3
Unit For Replacement
-- Please select --
-(None)
D(Unit For Replacement)
4
-- UnSelected
-- Selected
-- Selection invalid