Vacuum Pressure Switch Unit Vacuum Pressure Switch For ZX Series
Option configuration
Reset
Details
PV/V Port Size
-- Please select --
-(M5X0.8)
Y(M6X1 (Option))
1
Output Specification
-- Please select --
15(NPN Open Collector 30 V 80 mA)
55(PNP Open Collector 30 V 80 mA)
2
Electrical Entry
-- Please select --
-(Grommet(0.6m))
C(Connector(0.6m))
CL(Connector(3m))
CN(Without Connector)
L(Grommet(3m))
3
Unit For Replacement
-- Please select --
-(None)
D(Unit For Replacement)
4
-- UnSelected
-- Selected
-- Selection invalid