Pressure Switch For Vacuum + Suction Filter Unit For ZR Series
Option configuration
Reset
Details
Combination of Switch/Filter/Output Specification
-- Please select --
DA(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + NPN Open Collector 2 Output)
DB(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + PNP Open Collector 2 Output)
DC(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + NPN Open Collector 1 Output + Analog Voltage Output)
DD(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + NPN Open Collector 1 Output + Analog Current Output)
DE(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + NPN Open Collector 1 Output)
DF(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + PNP Open Collector 1 Output)
DN(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + PNP Open Collector 1 Output + Analog Voltage Output)
DP(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + PNP Open Collector 1 Output + Analog Current Output)
E(Pressure Switch For Vacuum (ZSE2) + Filter + NPN Open Collector 1 Output)
E55(Pressure Switch For Vacuum (ZSE2) + Filter + PNP Open Collector 1 Output)
F(Filter or No Setting)
1
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function or None)
P(With Unit Switching Function (Initial Value psi))
M(SI Unit Only)
2
Option(Connector/Lead Wire Specifications)
-- Please select --
-(Digital Pressure Switch For Vacuum (ZSE30A) Specifications (D):Without Lead Wire;Pressure Switch For Vacuum (ZSE2) Specifications (E):Grommet/Lead wire (Length 0.6 m);Filter Specifications (F):No Setting)
C(Pressure Switch For Vacuum (ZSE2) Specifications (E):Lead Wire With Connector (Length 0.6 m))
CL(Pressure Switch For Vacuum (ZSE2) Specifications (E):Lead Wire With Connector (Length 3 m))
CN(Pressure Switch For Vacuum (ZSE2) Specifications (E):Without Lead Wire With Connector)
L(Digital Pressure Switch For Vacuum (ZSE30A) Specifications (D):Lead Wire With Connector (Length 2 m);Pressure Switch For Vacuum (ZSE2) Specifications (E):Grommet/Lead wire (Length 3 m))
3
-- UnSelected
-- Selected
-- Selection invalid