Connector Assembly With Rectifier For ZX Series
Option configuration
Reset
Details
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
3(110 VAC[115 VAC] 50/60 Hz)
1
Lead Wire Length
-- Please select --
-(300L mm)
6(600L mm)
10(1000L mm)
15(1500L mm)
20(2000L mm)
25(2500L mm)
30(3000L mm)
2
-- UnSelected
-- Selected
-- Selection invalid