TUE Series 2-Layer Fluoropolymer Polyurethane Tubing
Option configuration
Reset
Details
Tubing Model
-- Please select --
0425(Tubing O.D 4 mm X Tubing I.D 2.5 mm)
0604(Tubing O.D 6 mm X Tubing I.D 4 mm)
0806(Tubing O.D 8 mm X Tubing I.D 6 mm)
1075(Tubing O.D 10 mm X Tubing I.D 7.5 mm)
1209(Tubing O.D 12 mm X Tubing I.D 9 mm)
1
Color
-- Please select --
B(Black (Opaque))
BU(Blue (Translucent))
N(Translucent (Material Color))
W(White (Opaque))
2
Length Per Roll
-- Please select --
20(20 m Roll)
3
-- UnSelected
-- Selected
-- Selection invalid