SL5200 Series Single Stage Compact Regulator For Ultra High Purity APTech
Option configuration
Reset
Details
Delivery Pressure
-- Please select --
01(0.5 To 10 psig (0.0034 To 0.07 MPa); Sub-atmospheric (A): 100 mm Hg Absolute To 10 psig (-88 kPa To 0.07 MPa))
02(0.5 To 30 psig (0.0034 To 0.2 MPa))
06(1 To 60 psig (0.007 To 0.4 MPa))
10(1 To 100 psig (0.007 To 0.7 MPa))
1
Material
-- Please select --
S(Body:316 SS,Poppet:316 SS,Diaphragm:316 SS)
SH(Body:316L SS Secondary Remelt,Poppet:Ni-Cr-Mo Alloy,Diaphragm:316L SS)
2
Surface Finish
-- Please select --
M(10 μin./ 0.25 μm Standard)
V(7 μin./ 0.18 μm)
X(5 μin./ 0.13 μm)
3
Range Options
-- Please select --
-(Standard)
A(Sub-atmospheric)
4
Ports
-- Please select --
2PW(2 Ports)
3PW(3 Ports)
5
Connections Inlet1
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
6
Connections Outlet2
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
7
Gauge Port Outlet3
-- Please select --
-(No Gauge Port)
0(No Pressure Gauge Connections: 1/4 Inch NPT)
1(Pressure Gauge:-30 In.Hg To 100 psig / -0.1 To 0.7 Mpa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
FV4(No Pressure Gauge:1/4 Inch Face Seal Female)
L(Pressure Gauge:-30 In.Hg To 60 psig / -0.1 To 0.4MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
V3(Pressure Gauge:-30 In.Hg To 30 psig / -0.1 To 0.2 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
8
Pressure Gauge Unit
-- Please select --
-(psig/bar)
MPA(MPa)
9
Seat Material
-- Please select --
-(PCTFE Standard)
VS(Vespel)
10
Option
-- Please select --
-(Standard)
HF(High Flow Cv:0.15)
11
Bonnet Option
-- Please select --
-(Standard)
P(Panel Installation)
12
-- UnSelected
-- Selected
-- Selection invalid