PF2M7 Series 2-Color Display Digital Flow Switch
Option configuration
Reset
Details
Type
-- Please select --
7(Integrated Display)
1
Rated Flow Range (Flow Range)
-- Please select --
01(0.01 To 1 L/min)
02(0.02 To 2 L/min)
05(0.05 To 5 L/min)
10(0.1~10L/min)
11(1~100L/min)
21(2 To 200 L/min)
25(0.2~25L/min)
50(0.5~50L/min)
2
Flow Adjustment Valve
-- Please select --
-(Flow Adjustment Valve: None;Piping Entry Direction: Straight)
S(Flow Adjustment Valve: Yes;Piping Entry Direction: Straight)
W(Flow Adjustment Valve: Yes;Piping Entry Direction: Rear Ported)
L(Flow Adjustment Valve: None;Piping Entry Direction: Rear Ported)
3
Port Size
-- Please select --
01(Rc1/8)
02(Rc1/4)
C4(Φ4mm)
C6(Φ6mm)
C8(Φ8mm)
F1(G1/8)
F2(G1/4)
N1(NPT1/8)
N2(NPT1/4)
N7(Φ1/4")
4
Output Specifications
-- Please select --
A(OUT1:NPN;OUT2:NPN)
B(OUT1:PNP;OUT2:PNP)
C(OUT1:NPN;OUT2:Analog 1 To 5 V ⇔ Analog 0 To 10 V)
D(OUT1:NPN;OUT2:Analog 4 To 20 mA)
E(OUT1:PNP;OUT2:Analog 1 To 5 ⇔ Analog 0 To 10 V)
F(OUT1:PNP;OUT2:Analog 4 To 20 mA)
5
Option 1
-- Please select --
-(Lead Wire With Connector (2 m))
W(Lead Wire With Connector (2 m)+Connector Cover (Silicone Rubber))
N(Without Lead Wire With Connector)
6
Unit Specifications
-- Please select --
-(Unit Selection Function)
M(SI Unit Only)
7
Option 2
-- Please select --
-(Without Bracket)
R(Bracket (For The Type Without A Flow Adjustment Valve))
S(Bracket (For The Type With A Flow Adjustment Valve))
T(Panel Mount Adapter (For The Type Without A Flow Adjustment Valve))
V(Panel Mount Adapter (For The Type With A Flow Adjustment Valve))
8
Calibration Certificate
-- Please select --
-(Without Calibration Certificate)
A(With Calibration Certificate)
9
-- UnSelected
-- Selected
-- Selection invalid