LEFS Series Electric Actuator/Slider Type Ball Screw Drive Motorless Type
Option configuration
Reset
Details
Accuracy
-- Please select --
-(Basic)
H(High Precision Type)
1
Size
-- Please select --
25(25)
32(32)
40(40)
2
Motor Mounting Position
-- Please select --
-(In-line)
R(Right Side Parallel)
L(Left Side Parallel)
3
Mounting Type
-- Please select --
NM1(Mounting Type M1)
NM2(Mounting Type M2)
NM3(Mounting Type M3)
NT(Mounting Type T)
NU(Mounting Type U)
NV(Mounting Type V)
NW(Mounting Type W)
NX(Mounting Type X)
NY(Mounting Type Y)
NZ(Mounting Type Z)
4
Lead
-- Please select --
A(Size25: 12 mm, Size32: 16 mm, Size40: 20 mm)
B(Size25: 6 mm, Size32: 8 mm, Size40: 10 mm)
H(Size25: 20 mm, Size32: 24 mm, Size40: 30 mm)
5
Stroke
-- Please select --
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
350(Stroke 350 mm)
400(Stroke 400 mm)
450(Stroke 450 mm)
500(Stroke 500 mm)
550(Stroke 550 mm)
600(Stroke 600 mm)
650(Stroke 650 mm)
700(Stroke 700 mm)
750(Stroke 750 mm)
800(Stroke 800 mm)
850(Stroke 850 mm)
900(Stroke 900 mm)
950(Stroke 950 mm)
1000(Stroke 1000 mm)
1100(Stroke 1100 mm)
1200(Stroke 1200 mm)
Range
6
Auto Switch Mounting Bracket
-- Please select --
-(None)
C(1 pc.)
7
Grease Application (Seal Band Part)
-- Please select --
-(With)
N(Without (Roller Specification))
8
Positioning Pin Hole
-- Please select --
-(Housing B Bottom)
K(Body Bottom 2 Locations)
9
Made To Order
-- Please select --
-(Standard)
X1(Intermediate Stroke Using Exclusive Body)
10
-- UnSelected
-- Selected
-- Selection invalid