JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Plug-in Connector Connecting Base EX250 Type 10 Manifold
Option configuration
Reset
Details
Series
-- Please select --
1(JSY1000)
3(JSY3000)
5(JSY5000)
1
Type
-- Please select --
10(Side Ported)
2
SI Unit
-- Please select --
0(Without SI Unit)
Q(DeviceNet (Negative Common))
TA(AS-Interface(Negative Common),2 Power Supply Systems,8In/8Out)
TB(AS-Interface(Negative Common),2 Power Supply Systems,4In/4Out)
TC(AS-Interface(Negative Common),1 Power Supply System,8In/8Out)
TD(AS-Interface(Negative Common),1 Power Supply System,4In/4Out)
ZE(EtherNet/IP(Negative Common))
3
Input Block Stations
-- Please select --
-(None)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
4
Input Block Type
-- Please select --
-(PNP Sensor Input Or Without SI Unit/Input Block)
A(PNP Sensor Input M12,2 Inputs)
B(PNP Sensor Input M12,4 Inputs)
C(PNP Sensor Input M8,4 Inputs)
D(NPN Sensor Input M12,2 Inputs)
E(NPN Sensor Input M12,4 Inputs)
F(NPN Sensor Input M8,4 Inputs)
5
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
6
P, E Port Entry, SUP/EXH Block Assembly
-- Please select --
B(P, E Port Entry Both Sides(2 To 24 Stations)Internal Pilot)
C(P, E Port Entry U Side(2 To 10 Stations)Internal Pilot, Built-in Silencer)
D(P, E Port Entry D Side(2 To 10 Stations)Internal Pilot)
E(P, E Port Entry D Side(2 To 10 Stations)Internal Pilot, Built-in Silencer)
F(P, E Port Entry Both Sides(2 To 24 Stations)Internal Pilot, Built-in Silencer)
G(P, E Port Entry U Side(2 To 10 Stations)External Pilot)
H(P, E Port Entry D Side(2 To 10 Stations)External Pilot)
J(P, E Port Entry Both Sides(2 To 24 Stations)External Pilot)
U(P, E Port Entry U Side(2 To 10 Stations)Internal Pilot)
7
A,B Port Size
-- Please select --
C10(Straight;With Φ10 One-touch Fitting)
C12(Straight;With Φ12 One-touch Fitting)
C2(Straight;With Φ2 One-touch Fitting)
C4(Straight;With Φ4 One-touch Fitting)
C6(Straight;With Φ6 One-touch Fitting)
C8(Straight;With Φ8 One-touch Fitting)
CM(Straight Port,Mixed Sizes)
8
Mounting And Option
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
D10(10 Stations DIN Rail Length Specified)
D11(11 Stations DIN Rail Length Specified)
D12(12 Stations DIN Rail Length Specified)
D13(13 Stations DIN Rail Length Specified)
D14(14 Stations DIN Rail Length Specified)
D15(15 Stations DIN Rail Length Specified)
D16(16 Stations DIN Rail Length Specified)
D17(17 Stations DIN Rail Length Specified)
D18(18 Stations DIN Rail Length Specified)
D19(19 Stations DIN Rail Length Specified)
D20(20 Stations DIN Rail Length Specified)
D21(21 Stations DIN Rail Length Specified)
D22(22 Stations DIN Rail Length Specified)
D23(23 Stations DIN Rail Length Specified)
D24(24 Stations DIN Rail Length Specified)
D3(3 Stations DIN Rail Length Specified)
D4(4 Stations DIN Rail Length Specified)
D5(5 Stations DIN Rail Length Specified)
D6(6 Stations DIN Rail Length Specified)
D7(7 Stations DIN Rail Length Specified)
D8(8 Stations DIN Rail Length Specified)
D9(9 Stations DIN Rail Length Specified)
9
-- UnSelected
-- Selected
-- Selection invalid