ITV1100/2100/3100 Series Electro-pneumatic Regulator/High Flow Type
Option configuration
Reset
Details
Model
-- Please select --
1(1100 Type)
2(2100 Type)
3(3100 Type)
1
Pressure Range
-- Please select --
1(0.1 MPa)
3(0.5 MPa)
5(0.9 MPa)
2
Source Voltage
-- Please select --
0(24 VDC)
1(12 To 15 VDC)
3
Input Signal
-- Please select --
0(Current Type 4 To 20 Ma DC (Sink Type))
1(Current Type 0 To 20 Ma DC (Sink Type))
2(Voltage Type 0 To 5 VDC)
3(Voltage Type 0 To 10 VDC)
40(4 Points Preset Input)
4
Monitor Output
-- Please select --
-(None)
1(Analog Output 1 To 5 VDC)
2(Switch Output/NPN Output)
3(Switch Output/PNP Output)
4(Analog Output 4 To 20 mA DC (Sink Type))
5(Analog Output 4 To 20 mA DC (Source Type))
5
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
6
Port Size
-- Please select --
1(1/8)
2(1/4)
3(3/8)
4(1/2)
7
Accessory(Bracket)
-- Please select --
-(Without Bracket)
B(Flat Bracket)
C(L-bracket)
8
Cable Connector Type
-- Please select --
L(Right angle type 3 m)
N(Without Cable Connector)
S(Straight Type 3 m)
9
Pressure Display Unit
-- Please select --
-(MPa)
2(kgf/cm2)
3(bar)
4(psi)
5(kPa)
10
-- UnSelected
-- Selected
-- Selection invalid