IITV23 Series Plug-in Electro-Pneumatic Regulator Manifold Type
Option configuration
Reset
Details
SI Unit
-- Please select --
D(EtherCAT)
E(EtherNet/IP TM)
F(PROFINET)
1
End Plate
-- Please select --
2(M12 Power Supply Connector, B-coded)
3(7/8 Inch Power Supply Connector)
4(M12 Power Supply Connector IN/OUT,A-coded, Pin Arrangement 1)
5(M12 Power Supply Connector IN/OUT,A-coded, Pin Arrangement 2)
2
I/O Unit Stations
-- Please select --
-(None)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
3
Electro-pneumatic Regulator Stations
-- Please select --
2(2 Stations)
3(3 Stations)
4(4 Stations)
4
P,E Port Location
-- Please select --
B(Both Sides)
C(U Side, Built-in Silencer)
D(D Side)
E(D Side, Built-in Silencer)
F(Both Sides, Built-in silencer)
U(U Side)
5
Mounting And Option
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
6
-- UnSelected
-- Selected
-- Selection invalid