IBV Series Air Saving Impact Blow Valve Solenoid Valve Mounted Type
Option configuration
Reset
Details
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
1
Rated Voltage
-- Please select --
5(24 VDC)
2
Electrical Entry
-- Please select --
L(L Plug Connector With Lead Wire Length 300 mm)
LO(L Plug Connector Without Connector)
WA(M8 Connector With Connector Cable Cable Length 300 mm)
WAO(M8 Connector Without Connector Cable)
3
Cable Length
-- Please select --
-(0°)
A(90°)
B(180°)
C(270°)
4
-- UnSelected
-- Selected
-- Selection invalid