AZ9200 Series Single Stage Regulator For Ultra High Purity High Flow Tied-Diaphragm APTech
Option configuration
Reset
Details
Delivery Pressure
-- Please select --
02(1 To 30 psig / 0.007 To 0.2 MPa)
06(2 To 60 psig / 0.014 To 0.4 MPa)
10(2 To 100 psig / 0.014 To 0.7 MPa)
15(5 To 150 psig / 0.034 To 1.0 MPa)
1
Material
-- Please select --
S(Body:316 SS,Poppet:316 SS,Diaphragm:316 SS)
2
Ports
-- Please select --
2PW(2 Ports)
3PW(3 Ports)
3
Connections Inlet1
-- Please select --
FV12(3/4 Inch Face Seal Female)
FV16(1Inch Face Seal Female)
MV12(3/4 Inch Face Seal Male)
MV16(1Inch Face Seal Male)
TW12(3/4 Inch Tube Weld)
TW16(1Inch Tube Weld)
4
Connections Outlet2
-- Please select --
FV12(3/4 Inch Face Seal Female)
FV16(1Inch Face Seal Female)
MV12(3/4 Inch Face Seal Male)
MV16(1Inch Face Seal Male)
TW12(3/4 Inch Tube Weld)
TW16(1Inch Tube Weld)
5
Gauge Port Outlet3
-- Please select --
-(No Gauge Port)
0(No Pressure Gauge Connections: 1/4 Inch NPT)
1(Pressure Gauge:-30 In.Hg To 100 psig / -0.1 To 0.7 Mpa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
H(Pressure Gauge:-30 In.Hg To 160 psig / -0.1 To 1.1MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
L(Pressure Gauge:-30 In.Hg To 60 psig / -0.1 To 0.4MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
V3(Pressure Gauge:-30 In.Hg To 30 psig / -0.1 To 0.2 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
6
Pressure Gauge Unit
-- Please select --
-(psig/bar)
MPA(MPa)
7
Bonnet Option
-- Please select --
-(Standard)
P(Panel Installation)
BP(Bonnet Port NPT1/8 Inch)
8
-- UnSelected
-- Selected
-- Selection invalid