AZ1500 Series Single Stage Regulator For Ultra High Purity Low Flow Tied-Diaphragm APTech
Option configuration
Reset
Details
Delivery Pressure
-- Please select --
02(1 To 30 psig / 0.007 To 0.2 MPa)
06(2 To 60 psig / 0.014 To 0.4 MPa)
10(2 To 100 psig / 0.014 To 0.7 MPa)
15(5 To 150 psig / 0.034 To 1.0 MPa)
1
Material
-- Please select --
S(Body:316 SS,Poppet:316 SS,Diaphragm:316 SS)
SHP(Body:316 SS,Poppet:316 SS,Diaphragm:316 SS,Nozzle:316 SS)
2
Surface Finish
-- Please select --
-(10 μin./ 0.25 μm Standard)
Q(25 μin / 0.62μm)
3
Ports
-- Please select --
2PW(2 Ports)
3PW(3 Ports)
4PW(4 Ports)
4
Connections Inlet1
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
5
Connections Outlet2
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
6
Gauge Port Inlet3
-- Please select --
-(No Gauge Port)
0(No Pressure Gauge Connections: 1/4 Inch NPT)
1(Pressure Gauge:-30 In.Hg To 100 psig / -0.1 To 0.7 Mpa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
2(Pressure Gauge:0 To 200 psig / 0 To 1.5 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
4(Pressure Gauge:0 To 400 psig / 0 To 3MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
10(Pressure Gauge:0 To 1000 psig / 0 To 7 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
40(Pressure Gauge:0 To 4000 psig / 0 To 28 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
H(Pressure Gauge:-30 In.Hg To 160 psig / -0.1 To 1.1MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
L(Pressure Gauge:-30 In.Hg To 60 psig / -0.1 To 0.4MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
V3(Pressure Gauge:-30 In.Hg To 30 psig / -0.1 To 0.2 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
7
Gauge Port Outlet4
-- Please select --
-(No Gauge Port)
0(No Pressure Gauge Connections: 1/4 Inch NPT)
1(Pressure Gauge:-30 In.Hg To 100 psig / -0.1 To 0.7 Mpa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
2(Pressure Gauge:0 To 200 psig / 0 To 1.5 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
4(Pressure Gauge:0 To 400 psig / 0 To 3MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
10(Pressure Gauge:0 To 1000 psig / 0 To 7 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
40(Pressure Gauge:0 To 4000 psig / 0 To 28 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
H(Pressure Gauge:-30 In.Hg To 160 psig / -0.1 To 1.1MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
L(Pressure Gauge:-30 In.Hg To 60 psig / -0.1 To 0.4MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
V3(Pressure Gauge:-30 In.Hg To 30 psig / -0.1 To 0.2 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
8
Pressure Gauge Unit
-- Please select --
-(psig/bar)
MPA(MPa)
9
Seat Material
-- Please select --
-(PCTFE Standard)
VS(Vespel)
10
Bonnet Option
-- Please select --
-(Standard)
P(Panel Installation)
BP(Bonnet Port NPT1/8 Inch)
11
-- UnSelected
-- Selected
-- Selection invalid