AZ1100 Series Single Stage Regulator For Ultra Delivery Of Sub-Atmospheric Pressure APTech
Option configuration
Reset
Details
Delivery Pressure
-- Please select --
01(100 mm Hg To 10 psig / -88kpa To 0.07 MPa)
1
Material
-- Please select --
S(Body:316L SS,Poppet:316L SS,Diaphragm:316L SS,Nozzle:316L SS)
SHP(Body:316L SS,Poppet:Ni-Cr-Mo Alloy,Diaphragm:Ni-Cr-Mo Alloy,Nozzle:316L SS)
2
Surface Finish
-- Please select --
-(10 μin./ 0.25 μm Standard)
Q(25 μin / 0.62μm)
3
Ports
-- Please select --
2PW(2 Ports)
3PW(3 Ports)
4PW(4 Ports)
4
Connections Inlet1
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
TW6(3/8 Inch Tube Weld)
5
Connections Outlet2
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
TW6(3/8 Inch Tube Weld)
6
Gauge Port Inlet3
-- Please select --
-(No Gauge Port)
0(No Pressure Gauge Connections: 1/4 Inch Face Seal Male)
L(-0.1 To 0.4MPa)
V3(-0.1 To 0.2MPa)
7
Gauge Port Outlet4
-- Please select --
-(No Gauge Port)
0(No Pressure Gauge Connections: 1/4 Inch Face Seal Male)
L(-0.1 To 0.4MPa)
V3(-0.1 To 0.2MPa)
8
Pressure Gauge Unit
-- Please select --
-(psig/bar)
MPA(MPa)
9
Seat Material
-- Please select --
-(PCTFE Standard)
TF(PTFE)
10
Bonnet Option
-- Please select --
-(Standard)
P(Panel Installation)
BP(Bonnet Port NPT1/8 Inch)
11
-- UnSelected
-- Selected
-- Selection invalid