AZ10PA Series Pneumatic Actuation Pressure Regulator Low Flow
Option configuration
Reset
Details
Delivery Pressure
-- Please select --
PA(7~150 psig / 0.05~1.0 MPa)
1
Material
-- Please select --
S(Body:316L SS,Poppet:316L SS,Diaphragm:316L SS,Nozzle:316L SS)
SHP(Body:316L SS,Poppet:Ni-Cr-Mo Alloy,Diaphragm:Ni-Cr-Mo Alloy,Nozzle:316L SS)
2
Surface Finish
-- Please select --
-(10 μin.(0.25μm) Standard)
Q(25 μin (0.62μm))
3
Ports
-- Please select --
2PW(2 Ports)
3PW(3 Ports)
4PW(4 Ports)
4
Connections Inlet1
-- Please select --
FV4(1/4 Inch Face Seal (Female))
FV6(3/8 Inch Face Seal (Female))
MV4(1/4 Inch Face Seal (Male))
MV6(3/8 Inch Face Seal (Male))
TW6(3/8 Inch Tube Weld)
5
Connections Outlet2
-- Please select --
FV4(1/4 Inch Face Seal (Female))
FV6(3/8 Inch Face Seal (Female))
MV4(1/4 Inch Face Seal (Male))
MV6(3/8 Inch Face Seal (Male))
TW6(3/8 Inch Tube Weld)
6
Gauge Port Inlet3
-- Please select --
-(No Gauge Port)
0(No Pressure Gauge Connections: 1/4 Inch Face Seal Male)
1(Pressure Gauge:-30 In.Hg To 100 psig / -0.1 To 0.7 Mpa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
H(Pressure Gauge:-30 In.Hg To 160 psig / -0.1 To 1.1MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
L(Pressure Gauge:-30 In.Hg To 60 psig / -0.1 To 0.4MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
V3(Pressure Gauge:-30 In.Hg To 30 psig / -0.1 To 0.2 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
7
Gauge Port Outlet4
-- Please select --
-(No Gauge Port)
0(No Pressure Gauge Connections: 1/4 Inch Face Seal Male)
1(Pressure Gauge:-30 In.Hg To 100 psig / -0.1 To 0.7 Mpa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
H(Pressure Gauge:-30 In.Hg To 160 psig / -0.1 To 1.1MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
L(Pressure Gauge:-30 In.Hg To 60 psig / -0.1 To 0.4MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
V3(Pressure Gauge:-30 In.Hg To 30 psig / -0.1 To 0.2 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
8
Pressure Gauge Unit
-- Please select --
-(psig/bar)
MPA(MPa)
9
Seat Material
-- Please select --
-(PCTFE Standard)
TF(PTFE)
VS(Polyimide)
10
Option
-- Please select --
-(Standard (Cv:0.09))
HF(High Flow (Cv:1.1))
11
-- UnSelected
-- Selected
-- Selection invalid