ASP-G Series Model with Residual Pressure Release Function Push-lock Type Speed Controller with Pilot Check Valve Stainless Steel Type
Option configuration
Reset
Details
Model
-- Please select --
U(Universal)
1
Piping Condition
-- Please select --
B(Horizontal)
2
Applicable Tubing O.D. Metric Size
-- Please select --
04(Φ4)
06(Φ6)
08(Φ8)
10(Φ10)
12(Φ12)
3
Material
-- Please select --
G(Stainless Steel Type)
4
Residual Pressure Exhaust Function
-- Please select --
E(Yes)
5
Thread Type
-- Please select --
-(R)
G(G)
N(NPT)
6
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
M5(M5)
U10(10-32UNF)
7
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
8
-- UnSelected
-- Selected
-- Selection invalid