ASP Series Pilot Check Valve With Residual Pressure Exhaust Function Speed Controller Vertical Type
Option configuration
Reset
Details
Model
-- Please select --
U(Universal)
1
Piping Condition
-- Please select --
A(Vertical)
2
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
3
Residual Pressure Exhaust Function
-- Please select --
-(None)
E(Yes)
4
Thread Type
-- Please select --
-(R)
G(G)
5
Port Size
-- Please select --
M5(M5X0.8)
U10(10-32UNF)
01(1/8)
02(1/4)
03(3/8)
04(1/2)
6
-- UnSelected
-- Selected
-- Selection invalid