ASG Series Stainless Steel Speed Controller with One-touch Fittings (Max. operating temperature: 150°C) In-line Type
Option configuration
Reset
Details
Body Size
-- Please select --
100(M5 Standard)
200(1/8 Standard)
205(1/4 Standard)
300(3/8 Standard)
400(1/2 Standard)
1
Applicable Tubing O.D.
-- Please select --
03(Φ5/32")
04(Φ4)
06(Φ6)
07(Φ1/4")
08(Φ8)
09(Φ5/16")
10(Φ10)
11(Φ3/8")
12(Φ12)
13(Φ1/2")
2
-- UnSelected
-- Selected
-- Selection invalid