ASBL Series Metal Speed Controller/Low Profile Type
Option configuration
Reset
Details
Body Size
-- Please select --
1(M5×0.8 10-32UNF)
2(1/8,1/4)
3(3/8)
4(1/2)
1
Type
-- Please select --
3(Universal)
2
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
3
Thread Type
-- Please select --
-(R)
G(G)
N(NPT)
4
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
M5(M5×0.8)
U10/32(10-32UNF)
5
Applicable Tubing O.D.
-- Please select --
03(Inch Size Φ5/32")
04(Metric Size Φ4)
06(Metric Size Φ6)
07(Inch Size Φ1/4")
08(Metric Size Φ8)
09(Inch Size Φ5/16")
10(Metric Size Φ10)
11(Inch Size Φ3/8")
12(Metric Size Φ12)
13(Inch Size Φ1/2")
6
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
7
Option
-- Please select --
-(Electroless Nickel Plating)
B(None)
8
-- UnSelected
-- Selected
-- Selection invalid