AP9000/AP9100 Series Single Stage Regulator For Ultra High Purity Bulk Gas Delivery APTech
Option configuration
Reset
Details
Size
-- Please select --
0(Cv:3)
1(Cv:4)
1
Delivery Pressure
-- Please select --
10(2 To 100 psig / 0.014 To 0.7 MPa)
15(5 To 150 psig / 0.034 To 1.0 MPa)
30(5 To 300 psig / 0.034 To 2.1 MPa)
2
Material
-- Please select --
S(Body:316 SS,Poppet:316 SS,Diaphragm:316 SS)
3
Surface Finish
-- Please select --
-(15 μin. 0.4 μm)
M(10 μin. 0.25 μm)
4
Number of Ports
-- Please select --
2PW(2 Ports)
3PW(3 Ports)
5
Connections Inlet1
-- Please select --
FV12(3/4 Inch Face Seal Female)
FV16(1Inch Face Seal Female)
FV8(1/2 Inch Face Seal Female)
MV12(3/4 Inch Face Seal Male)
MV16(1Inch Face Seal Male)
MV8(1/2 Inch Face Seal Male)
TW12(3/4 Inch Tube Weld)
TW16(1Inch Tube Weld)
TW8(1/2 Inch Tube Weld)
6
Connections Outlet2
-- Please select --
FV12(3/4 Inch Face Seal Female)
FV16(1Inch Face Seal Female)
FV8(1/2 Inch Face Seal Female)
MV12(3/4 Inch Face Seal Male)
MV16(1Inch Face Seal Male)
MV8(1/2 Inch Face Seal Male)
TW12(3/4 Inch Tube Weld)
TW16(1Inch Tube Weld)
TW8(1/2 Inch Tube Weld)
7
Gauge Port Outlet3
-- Please select --
-(No Gauge Port)
0(No Pressure Gauge Connections: 1/4 Inch NPT)
1(Pressure Gauge:-30 In.Hg To 100 psig / -0.1 To 0.7 Mpa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
4(Pressure Gauge:0 To 400 psig / 0 To 3MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
H(Pressure Gauge:-30 In.Hg To 160 psig / -0.1 To 1.1MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
L(Pressure Gauge:-30 In.Hg To 60 psig / -0.1 To 0.4MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
V3(Pressure Gauge:-30 In.Hg To 30 psig / -0.1 To 0.2 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
8
Pressure Gauge Unit
-- Please select --
-(psig/bar)
MPA(MPa)
9
Seat Material
-- Please select --
-(PCTFE Standard)
VS(Vespel)
10
-- UnSelected
-- Selected
-- Selection invalid