AP500 Series Single Stage Compact Regulator For Ultra High Purity APTech
Option configuration
Reset
Details
Delivery Pressure
-- Please select --
01(0.5 To 10 psig / 0.0034 To 0.07 MPa)
02(1 To 30 psig / 0.007 To 0.2 MPa)
06(2 To 60 psig / 0.014 To 0.4 MPa)
10(2 To 100 psig / 0.014 To 0.7 MPa)
1
Material
-- Please select --
S(Body:316 SS,Poppet:316 SS,Diaphragm:316 SS)
SH(Body:316 SS,Poppet:HastelloyC-22,Diaphragm:HastelloyC-22)
2
Surface Finish
-- Please select --
-(15 μin./ 0.4 μm Standard)
V(7 μin./ 0.18 μm)
X(5 μin./ 0.13 μm)
M(10 μin. 0.25 μm)
3
Range Options
-- Please select --
-(Standard)
A(Sub-atmospheric)
4
Number of Ports
-- Please select --
2PW(2 Ports)
3PWG(3 Ports)
5
Connections Inlet1
-- Please select --
FV4(1/4 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
6
Connections Outlet2
-- Please select --
FV4(1/4 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
7
Gauge Port Outlet3
-- Please select --
-(No Gauge Port)
1(Pressure Gauge:-30 In.Hg To 100 psig / -0.1 To 0.7 Mpa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
FV4(No Pressure Gauge:1/4 Inch Face Seal Female)
L(Pressure Gauge:-30 In.Hg To 60 psig / -0.1 To 0.4MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
MV4(No Pressure Gauge:1/4 Inch Face Seal Male)
TW4(No Pressure Gauge:1/4 Inch Tube Weld)
V3(Pressure Gauge:-30 In.Hg To 30 psig / -0.1 To 0.2 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
8
Pressure Gauge Unit
-- Please select --
-(psig/bar)
MPA(MPa)
9
Seat Material
-- Please select --
-(PCTFE Standard)
TF(PTFE)
VS(Vespel)
10
Option
-- Please select --
-(Standard (With Urethane Bumper))
FI(Friction Dampener)
HF(High Flow Cv:0.15)
11
-- UnSelected
-- Selected
-- Selection invalid