AP1900 Series Single Stage Regulator For Ultra High Purity Low To Intermediate Flow APTech
Option configuration
Reset
Details
Delivery Pressure
-- Please select --
01(1 To 10 psig / 0.007 To 0.07 MPa)
02(1 To 30 psig / 0.007 To 0.2 MPa)
06(2 To 60 psig / 0.014 To 0.4 MPa)
10(2 To 100 psig / 0.014 To 0.7 MPa)
15(5 To 150 psig / 0.034 To 1.0 MPa)
1
Material
-- Please select --
S(Body:316 SS,Poppet:316 SS,Diaphragm:316 SS)
SH(Body:316 SS,Poppet:HastelloyC-22,Diaphragm:HastelloyC-22)
2
Surface Finish
-- Please select --
-(15 μin./ 0.4 μm Standard)
V(7 μin./ 0.18 μm)
X(5 μin./ 0.13 μm)
M(10 μin. 0.25 μm)
3
Number of Ports
-- Please select --
2PW(2 Ports)
3PW(3 Ports)
4PW(4 Ports)
4
Connections Inlet1
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
FV8(1/2 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
MV8(1/2 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
TW8(1/2 Inch Tube Weld)
5
Connections Outlet2
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
FV8(1/2 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
MV8(1/2 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
TW8(1/2 Inch Tube Weld)
6
Gauge Port Inlet3
-- Please select --
-(No Gauge Port)
0(No Pressure Gauge Connections: 1/4 Inch NPT)
1(Pressure Gauge:-30 In.Hg To 100 psig / -0.1 To 0.7 Mpa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
10(Pressure Gauge:0 To 1000 psig / 0 To 7 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
40(Pressure Gauge:0 To 4000 psig / 0 To 28 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
L(Pressure Gauge:-30 In.Hg To 60 psig / -0.1 To 0.4MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
V3(Pressure Gauge:-30 In.Hg To 30 psig / -0.1 To 0.2 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
7
Gauge Port Outlet4
-- Please select --
-(No Gauge Port)
0(No Pressure Gauge Connections: 1/4 Inch NPT)
1(Pressure Gauge:-30 In.Hg To 100 psig / -0.1 To 0.7 Mpa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
10(Pressure Gauge:0 To 1000 psig / 0 To 7 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
40(Pressure Gauge:0 To 4000 psig / 0 To 28 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
L(Pressure Gauge:-30 In.Hg To 60 psig / -0.1 To 0.4MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
V3(Pressure Gauge:-30 In.Hg To 30 psig / -0.1 To 0.2 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
8
Pressure Gauge Unit
-- Please select --
-(psig/bar)
MPA(MPa)
9
Seat Material
-- Please select --
-(PCTFE Standard)
VS(Vespel)
10
Option
-- Please select --
-(Standard)
HF(High Flow Cv:0.15)
11
Bonnet Option
-- Please select --
-(Standard)
P(Panel Installation)
12
-- UnSelected
-- Selected
-- Selection invalid