AK1200 Series Single Stage Regulator For General Applications High Flow Tied-Diaphragm APTech
Option configuration
Reset
Details
Delivery Pressure
-- Please select --
02(1 To 30 psig / 0.007 To 0.2 MPa)
06(2 To 60 psig / 0.014 To 0.4 MPa)
10(2 To 100 psig / 0.014 To 0.7 MPa)
15(5 To 150 psig / 0.034 To 1.0 MPa)
25(Preset To 250 psig 1.7 MPa)
1
Material
-- Please select --
B(Body:Brass,Poppet:316 SS,Diaphragm:316 SS)
S(Body:316 SS,Poppet:316 SS,Diaphragm:316 SS)
SH(Body:316 SS,Poppet:HastelloyC-22,Diaphragm:HastelloyC-22)
2
Ports
-- Please select --
2P(Ports)
3P(Ports)
4PL(Ports)
5PC(Ports)
3
Connections Inlet1
-- Please select --
4(NPT 1/4 Inch)
4T(1/4 Inch Compression)
6(NPT 3/8 Inch)
6T(3/8 Inch Compression)
8(NPT 1/2 Inch)
8T(1/2 Inch Compression)
4
Connections Outlet2
-- Please select --
4(NPT 1/4 Inch)
4T(1/4 Inch Compression)
6(NPT 3/8 Inch)
6T(3/8 Inch Compression)
8(NPT 1/2 Inch)
8T(1/2 Inch Compression)
5
Gauge Port Extra Bottom Outlet3
-- Please select --
-(No Gauge Port)
0(No Pressure Gauge (Gauge Port:1/4 Inch NPT))
1(Pressure Gauge:-30 In.Hg To 100 psig / -0.1 To 0.7 Mpa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
2(Pressure Gauge:0 To 200 psig / 0 To 1.5 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
10(Pressure Gauge:0 To 1000 psig / 0 To 7 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
40(Pressure Gauge:0 To 4000 psig / 0 To 28 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
C(No Pressure Gauge (1/4 Inch NPT Plug Is Installed Before Shipment))
H(Pressure Gauge:-30 In.Hg To 160 psig / -0.1 To 1.1MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
L(Pressure Gauge:-30 In.Hg To 60 psig / -0.1 To 0.4MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
V3(Pressure Gauge:-30 In.Hg To 30 psig / -0.1 To 0.2 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
6
Gauge Port Inlet4
-- Please select --
-(No Gauge Port)
0(No Pressure Gauge (Gauge Port:1/4 Inch NPT))
1(Pressure Gauge:-30 In.Hg To 100 psig / -0.1 To 0.7 Mpa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
2(Pressure Gauge:0 To 200 psig / 0 To 1.5 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
10(Pressure Gauge:0 To 1000 psig / 0 To 7 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
40(Pressure Gauge:0 To 4000 psig / 0 To 28 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
C(No Pressure Gauge (1/4 Inch NPT Plug Is Installed Before Shipment))
H(Pressure Gauge:-30 In.Hg To 160 psig / -0.1 To 1.1MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
L(Pressure Gauge:-30 In.Hg To 60 psig / -0.1 To 0.4MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
V3(Pressure Gauge:-30 In.Hg To 30 psig / -0.1 To 0.2 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
7
Gauge Port Outlet5
-- Please select --
-(No Gauge Port)
0(No Pressure Gauge (Gauge Port:1/4 Inch NPT))
1(Pressure Gauge:-30 In.Hg To 100 psig / -0.1 To 0.7 Mpa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
2(Pressure Gauge:0 To 200 psig / 0 To 1.5 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
10(Pressure Gauge:0 To 1000 psig / 0 To 7 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
40(Pressure Gauge:0 To 4000 psig / 0 To 28 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
C(No Pressure Gauge (1/4 Inch NPT Plug Is Installed Before Shipment))
H(Pressure Gauge:-30 In.Hg To 160 psig / -0.1 To 1.1MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
L(Pressure Gauge:-30 In.Hg To 60 psig / -0.1 To 0.4MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
V3(Pressure Gauge:-30 In.Hg To 30 psig / -0.1 To 0.2 MPa(Please Use It Within The Measuring Range Of The Pressure Gauge, Otherwise The Pressure Gauge May Be Damaged))
8
Pressure Gauge Unit
-- Please select --
-(psig/bar)
MPA(MPa)
9
Seat Material
-- Please select --
-(PCTFE Standard)
VS(Vespel)
10
Option
-- Please select --
-(Standard)
FC(Force Compensation Cv:0.65)
HF(High Flow Cv:0.15)
HR(High Inlet Pressure Max.Inlet Pressure 3000 psig 20.7MPa)
11
Bonnet Option
-- Please select --
-(Standard)
P(Panel Installation)
BP(Bonnet Port NPT1/8 Inch)
12
-- UnSelected
-- Selected
-- Selection invalid