Lubrication Equipment
Large Flow Lubricator AL
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-087-AL.jpg)
Series | Port size | Bowl capacity (cm3) |
---|---|---|
AL800/900 | 1 1/4,1 1/2,2 | 440,1000 |
Auto Feed Lube, Auto Feed Tank ALF/ALT
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-088-ALF-ALT.jpg)
-
・Reduces maintenance labor with an auto-lubrication function
Series | Type | Port size | Bowl capacity (cm3) |
---|---|---|---|
ALF400 to 900 | ー | 1/4,3/8,1/2,3/4,1 1 1/4,1 1/2,2 | 5000,9000 |
ALT | Tank | Air:1/4 Oil:3/8 | 5000,9000 |
VA,VB | Oil distributor | φ6 | Number of distribution ports:4,6,8,10,16 |
D.P. Lube ALD
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-089-ALD.jpg)
-
・Centralized control of multi-point lubrication
・Less lubricant consumption
・Simplified oil feeding volume setting in which only the pressure differential is adjusted
・Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
・Micromist generation can be checked from the oil filler port.
Series | Type | Port size | Bowl capacity (cm3) |
---|---|---|---|
ALD600/900 | Single product | 3/4,1,1 1/4,1 1/2,2 | 2000,5000 |
ALDU600/900 | Unit | 3/4,1,1 1/4,1 1/2,2 | 2000,5000 |
Booster Lube ALB
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-090-ALB.jpg)
-
・Centralized control of multi-point lubrication
・Stable oil feeding with a micromist
・Through the use of a booster, a pressure that is higher than that of the main air passage can be supplied. This difference is used as the mist
generating pressure differential. Thus, the pressure drop in the main air passage can be minimized.
・Micromist can be constantly supplied by merely adjusting the mist generating pressure differential.
・Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
・Micromist generation can be checked from the oil filler port.
Series | Type | Port size | Bowl capacity (cm3) |
---|---|---|---|
ALB900 | Booster lube | 1,2,3 | 5000 |
ALBA90 | Bypass lubrication adapter | 1/4,1/2 | ー |
Mist Spray Unit LMU
Series | Type |
---|---|
LMU | Mist spray unit |
LMV | Mixing valve |
LMH | Magnet holder |
LMD | Branch pipe |
Impulse Lubricator ALIP
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-092-ALIP.jpg)
-
・Supplies a set volume of oil just before the supply point
It is possible to supply a constant volume of lubricating oil to circuits that are difficult for oil to reach, or to places with little air consumption.
Series | Type | Port size | Feeding volume/cycle (cm3) |
---|---|---|---|
ALIP | Pressure type | 1/8 | 0 to 0.04 |
ALT10 | Oil tank | Air:1/8 Oil:1/4 | Tank capacity: 160 cm3 |
ALT20 | Oil tank | Air:1/8 Oil:1/4 | Tank capacity:1000 cm3 |
Liquid Collector/Exhaust Pressure Type AEP100
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-093-AEP100.jpg)
-
・Collect and reuse the leaked lubricating oil or hydraulic fluid using exhaust pressure.
・Collect the liquids using only the exhausted air released from the switching valve, Realizes energy saving
・Efficient operation that eliminates the need for collection and wiping by hand.
Liquid Collector/Ejector Type HEP500
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-081-HEP500.jpg)
-
・Collects the leakage of expensive cutting and grinding oil
・Eliminates the need to collect the leaked liquids by hand
・It is possible to use the equipped pump. A special driving force is not required.