Product Information »
WEB Catalog
IN_PROD_346
» Pneumatic Instrumentation Equipment
» Piping Materials
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
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
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
- Switches/Sensors/Controller
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
Piping Materials
Double-layered Tubing for Instrumentation Device (Single-tube/Double-tube) IN-241, T-X120/121/166
-
・Double-layered tubing with an external layer of vinyl chloride or polyolefin to protect the inner tubing
・Inner tubing color: Black or Black + White
Series | Tube size Tubing O.D. ×Tubing I.D. | Fluid |
---|---|---|
IN-241 T-X120/121/166 | φ6×φ4 φ8×φ6 φ10×φ7.5 | Air |
Reinforced Corrugated Cardboard Specification/Longer Length Reel: Nylon Tubing T0604-X64
-
・Length per roll: 500/250 m
・For general pneumatic tubing
・Nylon tubing
Series | Tube size Tubing O.D. ×Tubing I.D. | Fluid |
---|---|---|
T0604-X64 | φ6×φ4 | Air |
CLJ2 | Fine lock cylinder | http://www.smcworld.com/cad2d/en/item.do?mode=ser&word=clj2 |
Reinforced Corrugated Cardboard Specification/Longer Length Reel: FEP Tubing (Fluoropolymer) TH0604-X64
-
・Length per roll: 500/250 m
・Operating temperature: 200℃
・Compatible with the Food Sanitation Law.
Series | Tube size Tubing O.D. ×Tubing I.D. | Fluid |
---|---|---|
T0604-X64 | φ6×φ4 | Air, Water, Inert gas |