Product Information »
WEB Catalog
IN_PROD_346
» Pneumatic Instrumentation Equipment
» Electro-Pneumatic Transducers
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
Electro-Pneumatic Transducers
Electro-Pneumatic Transducer IT600/601
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-IT.jpg)
-
・Air pressure in proportion to the current signal can be output.
・Wide output pressure range: 0.02 to 0.6 MPa
・Fast response
・Independent electric unit/Explosion-proof (flameproof) construction
・Easy span adjustment
Series | Port size | Supply air pressure (MPa) | Input current |
---|---|---|---|
IT600 | Rc1/4 | 0.14 to 0.24 | 4 to 20 mA DC |
IT601 | Rc1/4 | 0.24 to 0.7 | 4 to 20 mA DC |