ISO Cylinders
ISO Cylinder C85
Air Cylinder C75
-
・Compliant with ISO Standards (6432) (C85)
・Part numbers for actuators with mounting brackets, rod end brackets, and auto switches are now available.
As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
・Easy fine adjustment of auto switch position
・Transparent switch bracket improves visibility of indicator LED.
・With auto switch
C85 Series: CD85, CD85W, CD85K, CD85R
C75 Series: CD75, CD75W, CD75K, CD75R
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Standard | C85 | Double acting, Double rod | 8,10,12,16,20,25 |
Standard | C85 | Single acting, Single rod | 8,10,12,16,20,25 |
Non-rotating rod | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Non-rotating rod | C85 | Single acting | 8,10,12,16,20,25 |
Direct mount | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Standard | C75 | Double acting, Single rod | 32,40 |
Standard | C75 | Double acting, Double rod | 32,40 |
Standard | C75 | Single acting | 32,40 |
Non-rotating rod | C75 | Double acting, Single rod | 32,40 |
Non-rotating rod | C75 | Single acting | 32,40 |
Direct mount | C75 | Double acting, Single rod | 32,40 |
Longer Life Cylinder C85/C75-XB24
-
・New technology offers at least 4 times better durability.
・The maintenance intervals will be extended.
・Employs the same specification and dimensions as the existing models,
C85 ISO Cylinder series and C75 Air Cylinder series.
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | C85-XB24 | Double acting Single rod | 8,10,12,16,20,25 |
Longer life | C75-XB24 | Double acting Single rod | 32,40 |
ISO Cylinder/Air Cylinder Non-adjustable Air Cushion Type
C85-X3242/C75-X3242
-
・Smooth stopping with less impact compared to the type that only has a rubber bumper
・Reduced impact noise
・No need to adjust the cushion needle
・Shorter cycle time
The air cushion + rubber bumper construction enables the cycle time to be shortened, compared to the type that only has an air cushion.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
ISO cylinder/Standard | C85-X3242 | Double acting, Single rod | 20,25 |
Air cylinder/Standard | C75-X3242 | Double acting, Single rod | 32,40 |
ISO Cylinder CP96/CP96SD
-
・Compliant with ISO Standards (15552)
・Lightweight: Max. 15% reduction
・Cycle time shortened by adopting a new cushion method (Air cushion +
Bumper cushion)
・The bumper cushion reduces the metal noise that occurs when the
piston stops.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CP96 | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100,125 |
Non-rotating rod | CP96K | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 |
ISO Standard Air Cylinder C96/C96SD
-
・Compliant with ISO Standards (15552)
・Lightweight: Max. 17% reduction
・Cycle time shortened by adopting a new cushion method (Air cushion +
Bumper cushion)
・The bumper cushion reduces the metal noise that occurs when the
piston stops.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C96 | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100,125 |
Non-rotating rod | C96K | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 |
Smooth cylinder | C96Y | Double acting, Single rod | 32,40,50,63,80,100,125 |
Air Cylinder C76
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C76 | Double acting, Single rod | 32, 40 |
Standard | C76 | Double acting, Double rod | 32, 40 |
Standard | C76 | Single acting (Spring return/Extended) | 32, 40 |
Non-rotating rod | C76K | Double acting, Single rod | 32, 40 |
Non-rotating rod | C76K | Single acting, (Spring return/Extended) | 32, 40 |
Direct mount | C76R | Double acting, Single rod | 32, 40 |
ISO/VDMA Cylinder C95N
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-c95n.jpg)
-
∗ The C95N series will be discontinued in October 2022.
Please select the C96N/CP96N series.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Direct mount | C95N | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
ISO/VDMA Cylinder Large Bore Size Type C95
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-c95-Large.jpg)
-
*Series C95 standard type single rod φ125 has been remodeled.
When selecting this model, please consider the new C96 series.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C95 | Double acting, Single rod | 160, 200, 250 |
ISO Standards (21287) Compact Cylinder C55/CD55
-
・Compliant with ISO Standards (21287)
・1.8 times the anti-lateral load capacity [New]
The allowable lateral load has been improved by changing the material
of the bushing. (For ø20)
・Increased the standard product's maximum stroke limit (to 300 mm)
[New]
・Standardization of the double rod (C55W) type, simple specials, and
made-to-order options [New]
Change of rod end shape (-XA□)
Heat-resistant cylinder (–10°C to 150°C) (-XB6)
Low-speed cylinder (5 to 50 mm/s) (-XB13)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C55-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | C55W-Z | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Longer Life Cylinder C55-XB24
-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specifications and dimensions as the existing
model, C55 ISO Cylinder series.
・ISO Standards (21287)
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | C55-XB24 | Double acting, Single rod | 20, 25, 32, 40 |
ISO Standard Compact Cylinder C55/CD55
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-C55-CD55.jpg)
-
・Compliant with ISO Standards (21287)
・It is possible to mount small auto switches on 4 surfaces.
・With auto switch (CD55 series: CD55)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C55 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Hygienic Design Cylinder/ISO Standard Type HYC
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-028-HY-HYD.jpg)
-
・Compliant with ISO Standards (VDMA)
・Easily washable configuration, Improved water resistant air cylinder
・5 times the lifespan of the improved water resistant cylinder (SMC comparison)
・With auto switch (HYDC series: HYDC)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
ISO Standard type | HYC | Double acting, Single rod | 32,40,50,63 |
Cylinder with Lock CP96N/C96N
-
・Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment
・Improved ease of maintenance
The lock unit and the cylinder can be separated.
・Holding force improved by 15%
・Stopping accuracy within ±1 mm
・Overall length reduced by 27.5 mm max.
・With lock status indication (-X3030□)
・It can be added to machinery as a “safety component” of
safety-related parts in accordance with ISO 13849-1. (-X3075)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock type |
---|---|---|---|---|
Standard | CP96N | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking |
Standard | C96N | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking |