New Products List
Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller HRZF Series
New
Updated May-24
- Low GWP refrigerant chiller
GWP: 148∗ ∗ Based on the IPCC AR4
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more - Environmentally friendly R454C as refrigerant (Not available for air transport)
- More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.
Compact Slide ø6, ø10, ø16, ø20, ø25 MXH2 Series
New
Updated Apr-24
- Size ø25 have been added. [New]
- Same width as size ø20
Allowable moment: Max. 1.4 times greater than that of size ø20 - Improved linear guide rigidity reduces the amount of table displacement by 48%
Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)
Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)
Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm) - Max. standard stroke: 150 mm (For ø20, ø25)[New]
- Weight: Max. 6% reduction (194 g→182 g)
- Dimensions for mounting and length are equivalent to the existing MXH series.
Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG Series
New
Updated Apr-24
- Improved corrosion/heat resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used - Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
∗ Stainless steel 304 is used as the material for parts other than body A. - Max. operating temperature: 150°C
- NSF H1 grease
Pulse Blow Valve AXTS040-X202
New
Updated Apr-24
- The peak pressure of repeatedly colliding air permits efficient blowing.
- CO2 emissions (Air consumption) : 50% reduction
- Control for pulse generation is not required.
Pulse blow can be used by simply supplying air. - Built-in pilot valve construction allows for stable blowing.
Air Management System AMS20/30/40/60 Series
Updated Apr-24
- Air consumption: Max. 62% reduction
Monitors the machine standby conditions (when production stops) and automatically decreases the pressure.
Reduces unnecessary air consumption - Compatible with OPC UA
Direct connection enables data communications. - Compatible with wireless systems
Communication cables not required
High security thanks to unique encryption
Communication distance: Max. 100 m - IO-Link compatible
Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX2030-X10
Updated Mar-24
- Improved accuracy at 1 MPa or less
Repeatability: Repeatability
Pressure stability: 0.5% F.S. or less - Max. supply pressure: 5.0 MPa
- Set pressure range: 0.01 to 3.0 MPa
- Max. flow rate: 3000 L/min (ANR)
- Fluid: Air, N2, O2, Ar
- Wetted parts: Fluorine grease
Compact Cylinder/High Power Type CQE Series
Updated Mar-24
- Theoretical output: 1.5 times
- This is done even with the same external dimensions of the CQ2 series.
- The theoretical output of the next larger bore sized cylinder is made possible with the polygonal piston shape.
- Contributes to a lower pressure air line
Supply pressure decreaed by 0.17 MPa
The same theoretical output is available even when the supply pressure to the cylinder is decreased.
Compact Cylinder CQ2/CDQ2 Series
Updated Mar-24
- Sizes ø4, ø6, and ø10 have been added. [New]
- ø4 to ø200 lineup
- Space-saving cylinder designed with a compact body
- Small auto switches can be mounted on 4 surfaces. (1 surface for ø6 annd ø10, 2 surfaces for ø12 to ø25)
- No projection of the auto switch
- Weight: Reduced by 5 to 13% (Compared with the existing CQ2 series)
- Newly added compact type foot brackets and double clevis pivot bracket
- Part numbers with a rod end bracket and/or mounting bolt are available. (It is not necessary to order a bracket for the applicable cylinder separately.)
- With auto switch (CDQ2 series: CDQ2, CDQ2W, CDQ2K, CDQ2KW, CDQP2, CDQ2□S, CDBQ2)
[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type LE2FS□H/LE2Y□H Series
Updated Mar-24
- Compatible with manifold controller
Up to 16 axes can be connected - Annual CO2 emissions reduced by up to 38% through motor control optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions. - Battery-less absolute encoder type
Restart from the last stop position is possible.
Manifold Controller JXD1-M□ Series
Updated Mar-24
- Up to 16 axes can be connected
Max. 8 driver units can be connected - Fanless design (no cooling fan)
No cooling fan = No need to worry about fan replacement - Operating temperature range: 0 to 55°C
- Communication protocol
CC-Link
EtherNet/IP™ - Cables, etc. can be attached from the front.
Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□ Series
Updated Mar-24
- The pilot operated JSXD series (N.O. specification) has been added. [New]
- A direct operated vacuum type (JSX□□V series) has been added. [New]
- A direct operated steam type (JSX□□S series) has been added. [New]
- A direct operated high pressure type (JSX□□H series) has been added. [New]
- Improved environmental resistance due to the stainless steel coil cover【IP67 enclosure/NEMA4X∗】
∗ IP65 for models with a DIN terminal - Space saving
Compact: Valve volume reduced by 25%∗, Lightweight: Weight reduced by 30%∗
∗ Compared with the existing model - Energy saving
Coil force: 10% increase∗, Power consumption: 14% reduction∗
∗ Compared with the existing model - 360° lead wire insertion and removal is possible.
- Improved weather resistance in outdoor environments
Multi Hand Adapter RMMA Series
Updated Mar-24
- Allows for the handling of various workpieces by a single robot
- Allows for the simultaneous transfer of multiple workpieces
- Up to 3 grippers can be mounted.
- Reduces tool changing time
- Robot arm end standards: Equivalent to ISO9409-1-50-4-M6
- 3 gripper mounting angles
Air Flow Controller IN502-44/45/46
Updated Mar-24
- A rated control flow rate range of 200 to 2000 L/min has been added. [New]
- Automatic flow rate adjustment is possible.
- Dry air, N2
- Control accuracy: ±5% F.S.
- Responsiveness: 0.5 s or less
- Space saving/Reduced piping, wiring, and installation labor
- Various types of grease can be selected.
Grease compatible with low dew points, White vaseline, Grease for food - IO-Link compatible
Modular Type Water Separator AFG-D Series
Updated Mar-24
- The no filter element design achieves a large flow and maintenance free construction.
- Water droplets are removed by centrifugal force.(Water droplet removal ratio: 99%)
Air containing water droplets is rotated to remove them by centrifugal force. - Modular Design with Uniform Body Style
2-Layer Fluoropolymer Polyurethane Tubing TUE Series
Updated Mar-24
- 2-layer tube with excellent environmental resistance and flexibility
Outer layer: Fluoropolymer, Inner layer: Polyurethane - Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
- Wide color variations
Available in black, white, blue, and translucent colors.
Longer Life Cylinder C85/C75-XB24
Updated Mar-24
- New technology offers at least 4 times better durability.
- The maintenance intervals will be extended.
- Employs the same specification and imensions as the existing models,
C85 ISO Cylinder series and C75 Air Cylinder series.
Multistage Ejector ZL1/ZL3/ZL6 Series
Updated Mar-24
- An IO-Link compatible vacuum pressure switch has been added. (ZL3, ZL6) [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible. - Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
- Air consumption: 91% reduction (ZL3, ZL6)
Reduced by the pressure switch for vacuum with energy saving function and efficient ejectors - Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
Compact Guide Cylinder ø16, ø32 MGPK Series
Updated Feb-24
- A ball bushing bearing type has been added. (ø16, ø32) [New]
- Volume: Max. 28% reduction(538cm3→390cm3)
- Weight: Max. 41% reduction (0.32 kg a 0.19 kg)
- High rigidity: Optimized configuration allows for compact body with high rigidity Plate thickness increased by up to 33%, Higher rigidity
- Lube-retainer is added to the guide rod.
Remote Type Pressure Sensors/Pressure Sensor Controllers PSE Series
Updated Feb-24
- Switch output specification [New]
- IO-Link compatible [New]
e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type EQFS□H/EQY□H Series
Updated Feb-24
- Size 16 has been added. [New]
- Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes. - Downsized with Integrated Controller, Wiring saving, Labor saving
· Programless · Reduced adjustment time - Annual CO2emissions reduced by up to 59% through motor control optimization [5.8 kg-CO2e/year (14.1)]
∗ The numerical values vary depending on the operating conditions.
Elastic Finger MH-X7654
Updated Feb-24
- Rubber sheet fingers enable gripping of an indefinite workpiece
- Design of the finger according to the workpiece shape is not required.
- Allows for gripping of tightly packed workpieces
The elastic finger mounting attachment to be produced by the customer. - Material
・Silicone rubber (Blue)
This product is made of materials compliant with FDA
(U.S. Food and Drug Administration) regulations
as well as Japan Food Sanitation Act standards.
・EPDM (Black)
Wireless System EXW1/EX600-W Series
Updated Feb-24
- EtherNet/IP™, PROFINET, and OPC UA (EtherNet/IP™ and PROFINET only) have been added to the compact type EXW1 series. [New]
- Noise resistance
Uses the 2.4 GHz ISM frequency band
Frequency hopping: Every 2 ms (Fastest) - Communication cables not required
Reduced wiring work, space, and cost
Minimized disconnection risk - Provides communication stability in FA environments
- Compact and lightweight (EXW1)
Volume: Approx. 81% reduction, Weight: Approx. 79% reduction - Modular connection is possible. (EX600-W)
Electric Vacuum Gripper for Collaborative Robots ZXPE5 Series
Updated Feb-24
- A vacuum gripper that doesn't require an air source
- Operation possible by simply connecting an electrical wire connector
Can be used without an air source due to the built-in vacuum pump - Unitization of the peripheral devices required for adsorption
The vacuum pump, atmospheric release valve, pressure monitor, and cups have been integrated. - Current consumption: Max. 64% reduction
Energy-saving operation possible via automatic/manual modes - Lightweight: 556 g
- A wide variety of cup variations are available to support a wide range of workpiece shapes.
- Standards: Conforming to ISO9409-1-50-4-M6
Thermo-chillers for the Semiconductor Industry INR-495-042/INR-495-043
Updated Feb-24
- Non F-Gas (CO2 refrigerant)
- GWP: 1 (Natural refrigerant)
- EU refrigerant regulations: GWP150 or less∗
- US refrigerant regulations: GWP700 or less∗
- California, US refrigerant regulations: GWP750 or less
∗As of December 2023 - Air transport possible
No air transport restrictions for non-toxic and non-flammable∗ refrigerants
∗A1 (ASHRAE34 standard) - No F-Gas management required
Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan) - No F-Gas recovery & disposal costs
Metal Speed Controller/Low Profile Type ASBL Series
Updated Feb-24
- Improved environmental resistance with the all metal exterior
- For use in environments with welding spatter, dust, ultraviolet, etc.
- Improved installability using a hexagon wrench
- Improved piping design flexibility (360° rotation)
- Reduced height when installed: Approx. 30% reduction
(when a knob is fully opened)
∗ 21.2 mm: ASBL23□1-01-06 ◀ 30.9 mm: ASB22□1-01-06
Motorless Type LE□ Series
Updated Feb-24
- A large slider type (LET-X11 series) has been added. [New]
- A high precision type slide table (LESYH series) has been added. [New]
- Your motor and driver can be used together
- Manufacturers of compatible motors: 18 companies
Analog Auto Switch and Display Sensor Monitor D-MH1□ Series
Updated Feb-24
- Outputs the analog voltage according to the actuator stroke position
- A single switch can discriminate between max. 3 position points.
Discriminable resolution: ±0.1 mm ∗ Within the high-resolution range - Detection position setting can be done away from the actuator.
- Analog voltage output (1 to 5 V)
Can also be used with the analog auto switch single unit - Reduced setting labor
No need to fine-tune the switch mounting position
Easy adjustment even in narrow places and on moving parts - Improved productivity
Gripper fully open R gripping R gripping failure detection
Detection of gripper finger wear
Minimized lead wire disconnection risk
Vacuum Unit Ejector System/Vacuum Pump System ZK2□A Series
Updated Jan-24
- Supply valve: An N.O. specification has been added. [New]
Can hold vacuum∗ even when the power goes out or is turned off
Prevents the sudden dropping of workpieces∗
∗ Supposing the supply pressure is being maintained - An IO-Link compatible pressure switch has been added. [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible. - Compatible with ejector systems and vacuum pump systems
- Energy saving ejector
Air supply is cut-off when vacuum is reached.
Air consumption: 93% reduction (Under SMC’s measurement conditions) - More efficient ejector: Suction flow increased by 50%
(Compared to other SMC 1-stage ejectors) - Energy saving efficiency: 93% reduction
- Improved low noise and suction flow by adoption of a high-noise reduction silencer
Electric Gripper for Collaborative Robots LEHR Series
Updated Jan-24
- Can be used with the collaborative robots of UNIVERSAL ROBOTS and FANUC CORPORATION
Plug and Play - 2 variations are available.
- Gripping force: 60 to 140 N
- Operate by simply connecting 1 electrical wire
- Annual CO2 emissions reduced by up to 52% through motor control optimization (SMC comparison)
- With internal battery-less absolute encoder
- Easy tool changing (Manual changer)
- Compatible plug-in software: URCap
Wear Resistant Tubing/Clear Type TUZC Series
Updated Jan-24
- Abrasion: Approx. 1/3
(Compared with SMC polyurethane tubing TU series) - Clear type
Transparency in which the inside contents of a tube can be seen.
Flow Controller for Air PFCA7 Series
Updated Jan-24
- For the automatic adjustment of the flow rate
- Applicable fluid: Dry air, N2, Ar, CO2
- Color display/2-screen display supported
For the confirmation of the instantaneous flow rate, flow rate command value, and accumulated flow rate at a glance - IO-Link compatible
- Flow ratio 100:1
3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)/ISE20□ Series
Updated Dec-23
- An M12 connector type has been added to the 20B series. [New]
- A low pressure range type has been added to the 20A series. [New]
- An IO-Link compatible type has been added to the 20C series for general fluids.
- Visualization of settings
- Simple 3-step setting
- Easy screen switching
- Delay time:1.5 ms or less
- Current consumption: 25 mA or less
Water Resistant Stainless Steel Speed Controller HF2A-ASG-□V Series
Updated Dec-23
- The water-resistant construction and the stainless steel external parts allow for the product to be used in environments where it may come into contact with water droplets.
- Metal material: External metal parts stainless steel 316✳︎1
*1 Stainless steel 304 (external metal parts excluding body A) - Grease: NSF H1 grease
- Max. operating temperature: 150°C
- mproved water-resistance and washabili
Vacuum Filter AFJ-D Series
Updated Dec-23
- Prevents vacuum equipment trouble
- Nominal filtration rating:5,40,80μm
- Large flow capacity:max.660L/min(ANR)
- Elements can be reused by washing them.
- Water drops can be removed.∗
- The bowl is covered with a transparent bowl guard
Push-lock Type Dual Speed Controller with One-touch Fitting ASD-A Series
Updated Dec-23
- Easy to lock push-lock type
- No tools required. Larger knob
- Allows for simultaneous meter-in and meter-out control
- Prevents cylinders from popping out, and allows for the speed control of single acting cylinders
- Easy identification of meter-in or meter-out by knob color
- Lightweight: Approx. 28% lighter
- Improved reproducibility of flow rate
Vacuum Pad/Bowl Shape with Non-slip Feature ZP3M Series
Updated Dec-23
- A bowl bellows shape has been added. [New]
- Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all directions.
・Prevents workpiece slippage
・Secure adsorbing and transferring are possible. - Bowl shape with excellent flexibility
Curved workpieces can also be adsorbed.
The pad follows the workpiece shape, making stable adsorption possible. - Horizontal holding force: 231 N (Pad diameter ø80)
- Suitable for high-temperature workpieces (200°C)
- Material: FS61 (Fluoro-based rubber) improves abrasion resistance
∗ More than twice the abrasion resistance of SMC's urethane pads - Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film.
Multistage Ejector ZL1/ZL3/ZL6 Series
Updated Dec-23
- An N.O. specification has been added to the pressure switch for vacuum with energy saving function. [New]
Can hold vacuum∗ even when the power goes out or is turned off
Prevents the sudden dropping of workpieces∗
∗ Supposing the supply pressure is being maintained - An IO-Link compatible vacuum pressure switch has been added. [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible. - Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
- Air consumption: 91% reduction (For the ZL3, ZL6)
- Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
Flow Sensor PFMV5/PFGV301 Series
Updated Dec-23
- 3-screen display digital flow monitor PFGV301 series [New]
- A measuring flow rate range of 0.0 to 0.1 L/min (-X502) [New]
has been added. - For suction verification of very small workpieces
The flow sensor enables more reliable suction verification than a pressure sensor. - Repeatability: ±2% F.S.
- Response speed: 5 ms or less
- Withstand pressure: 500 kPa
- Grease-free
3-Color Display Digital Flow Switch for Water PF3W Series
Updated Dec-23
- Output specification variations have been added. [New]
PF3W7: Analog voltage 2-output type (flow rate + temperature)
Analog current 2-output type (flow rate + temperature) - 3-screen display 4-channel flow monitor PFG200 series [New]
- 3-color/2-screen display
- Integrated temperature sensor
- 40% smaller than the existing product
- IP65 compliant, Non-grease type
- Fluid temperature: 0 to 90°C
- PVC piping type: Applicable to deionized water, chemical liquids, etc.
- IO-Link compatible (Made to order)
Compact Vacuum Unit Ejector System/Vacuum Pump System ZQ□A Series
Updated Dec-23
- An IO-Link compatible pressure switch has been added. [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible. - Vacuum pressure switch with energy saving function
Air consumption: 90% reduction (Based on SMC’s measurement conditions)
Power consumption: 60% reduction [1 W (Existing model) → 0.4 W]
Vacuum release pressure: From 0 MPa [From 0.3 MPa (Existing model) → From 0 MPa]
Copy function: Reduced setting labor, Minimized risk of setting mistakes - Compatible with ejector systems and vacuum pump systems
3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH Series
Updated Dec-23
- A condensation checker can prevent such problems!
Allows for the visualization of humidity inside piping Detects abnormalities prior to condensation generation - Can be easily connected to any pipe you want to monitor Compact size allows for easy installation
- Visualization of relative humidity
Real-time digital display - Remote/Condition monitoring
Remote confirmation via switch output preventing condensation problems!
Flow Controller for Water FC3W Series
Updated Dec-23
- For the stepless control of water flow rate in proportion to electrical signals
- Flow rate control accuracy: ±5% F.S.
- Response time: 10 s or less
- Grease-free
3-Color Display Digital Flow Switch for Water PF3W-Z/L Series
Updated Nov-23
- Output specification variations have been added. [New]
PF3W7-Z: Analog voltage 2-output type (flow rate + temperature)
Analog current 2-output type (flow rate + temperature) - Compatible with the PFG200 series 3-screen display 4-channel flow monitor [New]
- Applicable fluid: Water, Ethylene glycol aqueous solution
- Lightweight: Max. 53% reduction (40 L/min, With temperature sensor)
- IO-Link compatible
- 3-color/2-screen display
- Compatible with the temperature sensor & flow adjustment valve
- Fluid temperature: 0 to 90°C
Electric Actuator/Large Slider Type, Belt Drive LET-X11 Series
Updated Oct-23
- Max. work load: 240 kg (Size 100)/75 kg (Size 80)
- Stroke: Up to 3000 mm (Standard)
- Max. speed [mm/s]: 4000 (Size 100), 2160 (Size 80)
- Max. acceleration/deceleration [mm/s2]: 20000
- Simplified belt replacement
- Solid state auto switches are mountable.
Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23 Series
Updated Oct-23
- Connects the electro-pneumatic regulator and the fieldbus device to the same manifold.
This results in reduced wiring, less man hours for piping and a more compact size. - Compact
Installation area: 20% reduction, Occupied volume: 10% reduction - Gain setting
- Sensitivity setting
- Remote control and monitoring are available.
Air Saving Impact Blow Valve IBV Series
Updated Oct-23
- Increased impact force due to higher peak pressure
- Instantaneous air blow reduces CO2, air consumption, and operation time
Peak pressure: 2 to 3 times or more
CO2/Air consumption: 93% reduction
Operation time: 97% reduction
Proportional Control Valve JSP Series
Updated Oct-23
- Control the flow rate smoothly according to the current
- Repeatability: ±3% F.S. or less
- Sensitivity: 2% F.S. or less
- 2 body types: Body ported, Base mounted
- IP67 enclosure
- Seal material: FKM
- Choice of body material: Stainless steel, Brass
- Electrical entry: Grommet, Conduit, DIN terminal
Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100 Series
Updated Oct-23
- For the stepless control of air pressure in proportion to electrical signals
- Flow rate: Max. approx. 5 times
(Compared with the existing model) - Sensitivity: ±0.2% F.S. or less
- Linearity: ±1% F.S. or less
- Hysteresis: 0.5% F.S. or less
Compact Compressor CRP Series
Updated Oct-23
- Supplies compressed air in an environment with no air source such as cobots, AGV and AMRs
- Compact: 154 mm (Width) x 134 mm (Height) x 100 mm (Depth)
- Lightweight: 3.5 kg (Compressor: 3.1 kg, Controller: 0.4 kg)
- A single unit can be used to provide positive or vacuum pressure (vacuum pump).
Max. discharge pressure: 0.55 MPa
Ultimate vacuum pressure: −70 kPa - Oil-free
- Noise: 55 dB or less (When the silencer ANB1-01 is installed)
(When supplying positive pressure) - Max. flow rate of 10 L/min (ANR)
Modular Connection Type Compressed Air Preparation Filter/Activated Carbon Filter AFF/AM/AMD/AMK Series
Updated Sep-23
- With clogging switch (Excludes the AMK)[New]
- An element service indicator has been added.
(Excludes the AMK) - Compressed air purity class: ISO 8573
- Weight reduced by 50%
AFF/AM□20: 0.19 kg (Existing model: 0.38 kg) - Face-to-face and depth dimensions reduced by 30%
- The increased air flow capacity due to a reduced pressure drop contributes to energy saving.
Flow capacity increased by 50%
Pressure drop reduced by up to 50%
4-Port Solenoid Valve Cassette Type Manifold SJ1000/2000/3000/4000 Series
Updated Sep-23
- A large flow type (SJ3000A) has been added.[New]
- An SJ4000 manifold has been added.[New]
- Allows for the mixed mounting of 5 SJ series valve sizes
- Connector type (Card edge type)
Easily increase or decrease the number of stations and easily replace valves - Non plug-in individual wiring compliant
Flow Controller for Air PFCQ Series
Updated Sep-23
- Flow rate control range: 9 to 300 L/min
* Operational differential pressure range: 0.05 to 0.5 MPa - Time to reach the set flow rate: 0.5 seconds or less
(When the operating differential pressure is 0.3 MPa and the flow rate is set to 300 L/min) - Flow rate accuracy: ±3% F.S.
- Grease-free
- Lightweight 850 g
- 3-screen display digital flow monitor PFG310-X105
Air Grippers for Collaborative Robots RMH□ Series
Updated Sep-23
- Unitization of the peripheral devices required for gripper driving
Operation is possible simply by connecting 1 air supply tube and
1 electrical wire.
Built-in solenoid valve, exhaust throttle valve with silencer, auto switch, fitting, etc. - 3 types of grippers available for use with a variety of workpieces
- Can be used with the collaborative robots of 12 companies
- Manual changer built in as standard
Allows for easy tool changing and labor saving - Air consumption reduced by up to 80%
Direct Operated 2-Port Solenoid Valve HF3-JSX
Updated Aug-23
- NSF/ANSI 61 certification
- IP67 enclosure
- Space saving
Compact: Valve volume reduced by 25% (Compared with the existing model)
Lightweight: Weight reduced by 30% (Compared with the existing model) - Body material: Stainless steel
[Model with Residual Pressure Release Function]
Speed Controller with Pilot Check Valve ASP Series
Updated Jul-23
- A stainless steel type (ASP-G series) has been added.
For secondary battery manufacturing processes [New] - Model with residual pressure release function: It is possible to construct a safety circuit.
- Model without residual pressure release function: Temporary intermediate stops are possible.
- Vertical and horizontal types are available, which can be selected depending on the installation conditions.
- Improved piping design flexibility (360°-rotation type)
Modular Connection Type Membrane Air Dryer IDG-D Series
Updated Jul-23
- Compatible with various ISO water quality classes
- Modular connection is possible.
- Non-fluorocarbon
- Power supply not required
- No vibration or heat discharge
- Contributes to energy saving
Pressure drop reduced by up to 61%
Outlet air flow rate Max. 25% increase
Purge ratio: Approx. 14%
Valve Manifold Integrated with Ejector System JSY1000-E Series
Updated Jul-23
- A vacuum release flow adjustment unit has been added. [New]
- Compact All-in-One Manifold
The devices have been integrated into one for applications in which an actuator and vacuum suction are used together. - EtherCAT®compatible
- Wiring/Piping Saving through Use of All-in-One Manifold
- Installation area: 64%reduction
- Weight: 42%reduction
- Energy Saving Function
CO2emissions (Air consumption) : 90% reduction
Longer Life Cylinder CXS2-XB24
Updated Jul-23
- New technology offers at least 4 times better durability.
The maintenance intervals will be extended. - Employs the same specification and dimensions as the existing models,
CXS2 Dual Rod Cylinder series
[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2
Updated Jul-23
- Can be used at up to 10 MPa
For high-pressure washing, water spraying, and misting - An IP67 structure with improved environmental resistance (The DIN terminal is IP65.)
- Orifice diameter [mmø]: 12
- Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
- Easy maintenance
The coil can be replaced by simply removing the clip. - Power consumption: 8 W
Pulse Valve Valve for Dust Collector JSXF/JSXFA Series
Updated Jul-23
- A SMARTVENT type has been added. [New]
The integrated control board eliminates the need for a control box. - Life: 10 million cycles or more/10 times or more
- High peak pressure and low air consumption
Peak pressure: 15% increase, Air consumption: 35% reduction - Fluid temperature: −40 to 60°C
Can be used in a wide range of temperatures
Modular F.R.L. Units AC Series
Updated Jul-23
- A right angle square type pressure gauge and various attachments have been added. [New]
- Modular Design with Uniform Body Style
- Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360° - No tools are required.
Easier replacement of the element (AF20-D to AF40-D only)
OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180
Updated Jun-23
- Compliant with OSHA Standard 1910.242(B)
The structure prevents closing of the discharge port.
This is a safety design that limits the pressure to 30 psi even when an operator is touching the nozzle.
(Operating pressure: 0.5 MPa or less) - CO2 emissions (Air consumption): 42% reduction
- Low noise: Max. 8 dB(A) reduction∗
∗ Compared with the existing model: nozzle for One-touch fitting (resin type) KN-Q10A-200
3-Screen Display 4-Channel Flow Monitor PFG200 Series
Updated Jun-23
- Up to 4 flow sensors can be connected!
- It is possible to change the settings while checking the measured value.
- Centralized control saves installation space.
66% reduction in installation space (Compared with the panel mounted PFG20□) - Accumulated flow measurement
A single product can manage the accumulated flow in four lines. - A single monitor various applications
3 channels are displayed simultaneously. (Customer defined channel can be set.)
Longer Life Cylinder CUJ-XB24
Updated May-23
- New technology offers at least 4 times better durability.
The maintenance intervals will be extended. - Employs the same specification and dimensions as the existing models,
CUJ Mini Free Mount Cylinder series
Bernoulli Gripper with Coanda Grip ZNC-C Series
Updated Apr-23
- Reduces the impact of air flow on light-weight workpieces and adjacent workpieces
- Prevents lateral slide when suctioning the workpiece
There is no risk of suctioning of powder matter adhering on the workpiece into the device and pipe, as the workpiece is suctioned while air is blow. - Body material: Stainless steel, Aluminum
- With Coanda grip
Prevents blowing away of workpiece before suctioning and lateral sliding of workpiece during suctioning
Magnetically Coupled Rodless Cylinder/Basic Type ø6, ø10, ø15, ø20, ø25, ø32, ø40, ø50, ø63 CY3B Series
Updated Apr-23
- Lightweight
The product weight has been reduced through re-designing of the body and head cover shapes and employment of magnetic coupling.
Weight: 16% reduction (1.35 kg → 1.13 kg) - Improved lubrication
A Lube-retainer is installed to support lubrication retention on the piston and to ensure a lubrication film. (Bore size: ø15 to ø63) - Stable operation
Lengthening of the wear ring on the body side by, 30% at maximum, helps to achieve smooth movement. - Lengthening of the wear ring on the body side by, 30% at maximum, helps to achieve smooth movement.
Air Slide Table/High Rigidity Type ø32 MXQ32-X2600
Updated Apr-23
- A linear guide with a 4-row circular arc groove for high rigidity and high precision
- Table displacement: Reduced by 50% (0.022mm→0.011mm)
- Max. load mass: 160 N
- Aluminum table:
Load weight increased by reducing the weight of moving parts - Integrated pilot port, stroke adjuster, and auto switch on 1 side allows for improved operability
Plug-in Bottom Ported Manifold with Stainless Steel Plate JSY3000-S Series
Updated Mar-23
- Bottom seal/stainless steel plate prevents the flooding of valves.
- Wiring
D-sub connector/Flat ribbon cable/Terminal block box/Lead wire/Serial unit (EX600, EX245, EX250, EX260) - Compatible with EtherNet/IP™ and IO-Link
Compact Type Speed Controller with Indicator JAS-SML/SCL Series
Updated Mar-23
- Improvement of resolution has made it possible to make fine adjustment.
1〜50mm/s:JAS-SML Series
50〜150mm/s:JAS-SCL Series - Height: Max. 20.8 mm shorter
- Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes
Longer Life Cylinder CJ2-XB24
Updated Mar-23
- New technology offers at least 4 times better durability.
The maintenance intervals will be extended. - Employs the same specification and dimensions as the existing models, CJ2 Air Cylinder series
Longer Life Cylinder CQS-XB24
Updated Mar-23
- New technology offers at least 4 times better durability.
The maintenance intervals will be extended. - Employs the same specification and dimensions as the existing models,
CQS Compact Cylinder series
Angle Seat Valve / Air Operated Type JSB Series
Updated Mar-23
- Low pressure loss due to angle seat structure!
- Long service life: 10 million cycles (Air, Water), 3 million cycles (Steam)
- Large flow rate
A large flow rate is possible due to the optimized flow channel shape. (Cv factor: approx. 2.5 times) - Compact: Height 166 mm (Port size: 1")
- Abundant series variations of 7 sizes
- All-in-One (Stainless steel 316L equivalent)
Air, Water, Steam
Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32 CXS2 Series
Updated Mar-23
- Allowable kinetic energy: 0.016 J (7 times that of the existing model)
- Max. piston speed: 800 mm/s (2.6 times that of the existing model)
- Max. standard stroke increased
- Mounting dimensions are compatible with the existing CXS series products.
- Double piston construction provides twice the output force.
- Non-rotating accuracy of ±0.1° because of the dual rod construction
Compact Type Speed Controller with Indicator JAS-S Series
Updated Mar-23
- Height: Max. 20.8 mm shorter
- Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes - Mounting stud is available on the left side or the right side.
Metal Speed Controller with Indicator ASB-□H Series
Updated Mar-23
- Improved environmental resistance with the all metal exterior [With indicator]
For use in environment with welding spatter (Option BH type)
Contributes to reducing setting time and errors by allowing the user to adjust flow rate before mounting and operating the cylinder - Possible to manage the flow rate values using an indicator!
- Flow adjustable with a hexagon wrench tool
Prevents accidental manual operation - Adjustment needle lock nut feature as standard
Prevents unauthorized adjustment and unwanted operation of the needle from the set position due to vibrations or impacts.
Helps improve safety in your machinery. - 2 types are available for different applications.
For welding environments and for general environments
Thermo-chiller/Low-temperature Type HRS040-A-20-T1-X158/X164
Updated Mar-23
- Supports low temperatures of as low as −10°C
- Compact: Equivalent in size to the HRS040
- Cooling capacity: 1 kW (At −10°C)
- Temperature stability: ±0.1°C
- Set temperature range: −10°C to 40°C
Speed Controller with Compact Indicator AS-FSA Series
Updated Mar-23
- Body sizes 1/8, 1/4, 3/8, and 1/2 have been added. [New]
- Height: Max. 5.5 mm shorter
- Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes - Better visibility
Check from 360° directions is possible.
Inspection and maintenance works are facilitated.
Speed Controller with Compact Indicator AS-FSMA/FSCA Series
Updated Mar-23
- Body size 1/4 has been added. [New]
- Improvement of resolution has made it possible to make fine adjustment.
1 to 50 mm/s: AS-FSMA series
50 to 150 mm/s: AS-FSCA series - Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes - Better visibility
Check from 360° directions is possible.
Inspection and maintenance works are facilitated.
Deceleration Controller DAS Series
Updated Feb-23
- 2-speed control reduces cycle time
Allows for the impact relaxation of the stroke end
Allows for the 2-speed control of cylinders
The deceleration position (cushion timing) and 2nd speed (cushion intensity) can be adjusted. - Possible to control flow rate values using an adjustment handle with graduations
- Space saving
Maximum 76% reduction of occupying space (196cm3 ← 811cm3)
Grippers for Collaborative Robots ZXP7-PFL1-□-X1, JMHZ2-X7500-KR for KAWADA ROBOTICS CORPORATION, NEXTAGE
Updated Feb-23
- Standards: Conforming to ISO9409-1-50-4-M6
- Tube-less piping
Individual piping to suction cups is unnecessary and there is no interference with workpieces or operators - A wide variety of cup variations are available to support a wide range of workpieces.
- Compact, lightweight product with high gripping force due to air operation
- An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
- With high-precision linear guide
- Repeatability: ±0.01 mm
- Standards: Conforming to ISO9409-1-50-4-M6
Cups with Flange
Air Gripper
Air Saving Impact Blow Gun IBG Series
Updated Feb-23
- An adjuster with indicator has been added. (With protective cover) [New]
- A compact type (IBG2 series) has been added. [New]
- Increased impact force due to higher peak pressure
- Instantaneous air blow reduces air consumption and operation time.
- Air consumption: 87% reduction
Vacuum Pad / Bellows Type ZP3P-JT Series
Updated Feb-23
- A flat attachment has been added. (2.5-stage)[New]
For reducing wrinkles - For the adsorption transfer of workpieces with flexible soft film packaging
- Thin film skirt and special shaped ribs
- The pad and attachment are made of materials compliant with FDA
(U.S. Food and Drug Administration) regulations as well as Japan Food Sanitation Act standards. - Blue colored pad
Easy to distinguish the vacuum pad by color during
contamination inspection
Vacuum Flow ZHV Series
Updated Jan-23
- Blow and vacuum can be performed by supplying compressed air.
Blow flow rate: Max. 6820 L/min (ANR)∗1
Vacuum flow rate: Max. 5270 L/min (ANR)∗1
∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa - It is possible to adjust the blow and vacuum flow rate by adjusting the nozzle position!
- A vacuum flow rate 3 times or more the supply air ∗2
∗2 Excludes the ZHV10 - A blow flow rate 4 times or more the supply air ∗2
∗2 Excludes the ZHV10 - Weight: Max. 50% reduction (209 g ← 417 g)∗3
∗3 ZHV20, in comparison with product (ZH20-X185) - Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3) ∗4
∗4 ZHV10, in comparison with product (ZH10-X185) - In terms of body mounting, port connection, and passage diameter, this product is compatible with the product (ZH-X185).
Longer Life Cylinder MGJ-XB24
Updated Jan-23
- New technology offers at least 4 times better durability.
- Employs the same specification and mounting dimensions as the existing models,
MGJ Miniature Guide Rod Cylinder series
Bernoulli Gripper ø20, ø30, ø40, ø60, ø80 ZNC Series
Updated Jan-23
- Body size ø20 has been added. [New]
- For the adsorption transfer of thin cloths, films, printed circuit boards, etc.
- Energy saving: Max. 79% reduction
(Comparison of air consumption to lifting force) - High lifting force: 65 N
10.3 times that of the existing model
(Existing model: 6.3 N → ZNC80: 65 N) - 3 types of body materials: Aluminum, Resin, Stainless steel
- Attachment
With stopper: Prevents workpiece slippage
With vibration suppression cover: Suppresses the vibration noise of thin workpieces
Speed Controller with Compact Indicator AS-FSA Series
Updated Dec-22
- Height: Max. 5.4 mm shorter
- Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes
Longer Life Cylinder MGP-XB24
Updated Dec-22
- New technology offers at least 4 times better durability.
The maintenance intervals will be extended. - Employs the same specification and mounting dimensions as the existing models, MGP Compact Guide Cylinder series
Water Resistant 2-Color Indicator Solid State Auto Switch/Direct Mounting Type D-M7BA□
Updated Dec-22
- Improved water (coolant) resistance
- Features a liquid pool-free electrical entry construction
(The electrical entry is located on the top of the switch body.) - Blocks the entry of liquid from the indicator light
Dust Resistant Cylinder MXQ-XC4A
Updated Nov-22
- Compatible with environments where powder particles of 20 to 50 μm in diameter, such as ceramic powder, toner powder, paper powder, metal powder (excluding welding spatter), etc., are present
- 4 times more durable than the standard model
Lube-retainers are installed on the guide unit and rod cover.
This prevents the entry of dust and foreign matter. - Dimensions and workpiece mounting dimensions are interchangeable with the standard product.
Electric Actuator/Slider Type High Rigidity Guide LEKFS Series
Updated Nov-22
- An AC servo motor type has been added. [New]
- Size 16 has been added to the battery-less absolute type. [New]
- Circular arc grooves allow for high rigidity and high precision.
- Moment resistance improved by up to 61%
- Table displacement reduced by up to 50%
- With internal battery-less absolute encoder
Restart from the last stop position is possible after recovery of the power supply.
Reduced maintenance (No need to manage or replace batteries) - Positioning repeatability: ±0.01 mm
[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP Series
Updated Oct-22
- Model with residual pressure release function
It is possible to construct a safety circuit! - Model without residual pressure release function
Temporary intermediate stops are possible.∗
∗ Precise intermediate stops are not guaranteed. - Vertical and horizontal types are available, which can be selected depending on the installation conditions.
- Improved piping design flexibility (360°-rotation type)
Clamp Cylinder ø40, ø50, ø63 CK□1 Series
Updated Oct-22
- Weight: 7% reduction (1.96 kg → 1.82 kg)
- 3 types of clevis widths: 12.5 mm, 16.5 mm, 19.5 mm
Possible to select depending on the application - Mounting dimensions are interchangeable with the existing CK1 series model.
- Switch mounting rod and piping port are mountable in three orientations.
- Various types of auto switches can be mounted.
Magnetic field resistant auto switches, Standard auto switches
Longer Life Cylinder CU-XB24
Updated Oct-22
- New technology offers at least 4 times better durability.
The maintenance intervals will be extended. - Employs the same specification and dimensions as the existing models, CU Free Mount Cylinder series
Battery-less Absolute Encoder Type Electric Actuator/High Performance Slider Type, High Rigidity Guide LEKFS□G Series
Updated Sep-22
- Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing model∗
∗ When LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
Acceleration/Deceleration: 10000 mm/s2(334% increase compared with the existing model)
Max. speed: 1500 mm/s (Improved by 25% compared with the existing model) - Circular arc grooves allow for high rigidity and high precision.
- Moment resistance: Improved by up to 61%
- Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require the use of batteries.
High Performance Electric Actuators LEFS□F/LEY□F Series
Updated Sep-22
- A rod type (LEY□F) has been added. [New]
- LEFS□F: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing model∗1
LEY□F: Reduced by 44% (0.54 s ← 0.97 s) compared with the existing model∗2
∗1 When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
∗2 When LEY25FA-300 is operated from 0 to 300 mm (stroke) - Acceleration/Deceleration: 10000 mm/s2
(334% increase compared with the existing model) - Max. speed
LEFS□F: 1500 mm/s (Improved by 25% compared with the existing model)
LEY□F: 800 mm/s (Improved by 60% compared with the existing model)
Longer Life Cylinder CM2-XB24
Updated Sep-22
- New technology offers at least 4 times better durability
The maintenance intervals will be extended. - Employs the same specification and dimensions as the existing models, CM2 Air Cylinder series.
Power Clamp Cylinder CKZ5T Series
Updated Sep-22
- A new structure has achieved downsizing.
Overall length reduced by 49 mm max.
Depth reduced by 17.3 mm max. (Interchangeable with existing product CKZ3T in terms of installation) - Weight reduced by up to 23%
Aluminum body with greatly reduced weight - High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
- Manual lock release operability has been improved.
- Spatter-proof construction
Fully enclosed structure by means of an aluminum body
NAAMS Standards Compliant
Power Clamp Cylinder CKZ5N Series
Updated Sep-22
- A new structure has achieved downsizing.
Overall length reduced by 49 mm max.
Depth reduced by 17.3 mm max. (Interchangeable with existing product CKZ3N in terms of installation) - Weight reduced by up to 27%
Aluminum body with greatly reduced weight - High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
- Manual lock release operability has been improved.
- Spatter-proof construction
Fully enclosed structure by means of an aluminum body
Thermo-chiller/Standard Type (Air-cooled refrigeration) HRS400 Series
Updated Sep-22
- Cooling capacity: 38 kW
- Power supply: 3-phase 380 to 415 VAC (50/60 Hz)
3-phase 460 to 480 VAC (60 Hz) - Set temperature range: 5 to 35°C
- Max. ambient temperature: 45°C
- Temperature stability: ±0.1°C
- With heating function
- Immersion pump (Mechanical sealless)
- Waterproof specification: IPX4
- Touch panel, Improved usability and visibility
Electric Actuator/High Performance Rod Type LEY□G Series
Updated Sep-22
- Reduces cycle time
Cycle time: Reduced by 33% (0.65 s ← 0.97 s) compared with the existing model∗
Acceleration/Deceleration: 10000 mm/s2(334% increase compared with the existing model)
Max. speed: 700 mm/s (Improved by 40% compared with the existing model)
∗When LEY25GA-300 is operated from 0 to 300 mm (stroke) - Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require the use of batteries.
Peltier-type Chiller Thermo-con/Compact Type (Air-cooled) HEF Series
Updated Sep-22
- Compact: 130 mm (Width) x 210 mm (Height) x 150 mm (Depth)
- Low-noise design (at low load): 37 dB
- Cooling capacity: 220 W
- Temperature stability: ±0.1°C
- Set temperature range: 10°C to 60°C
- Superior temperature control
Now only takes about 41 seconds to lower the temperature by 10°C 86% reduction (41 s ← 294 s) ∗ Compared with the existing product HECR002
∗ Time to change the circulating fluid temperature from 30°C to 20°C (when the circulating fluid IN and OUT are directly connected)
Modular Connection Type Antibacterial Filter/Odor Removal Filter/Bacteria Removal Filter HF2-BF□ Series
Updated Aug-22
- Products Utilizing US FDA/Japan Food Sanitation Act compliant materials
- NSF-H1 grade grease
- Antibacterial coating
- Designed for hygiene management in accordance with HACCP and other standards
- Contributes to the FSSC22000 certification acquisition
- Antibacterial filter: Antibacterial activation value: 4 or higher
- Bacteria removal filter: Bacteria capture performance: LRV ≥ 9
- Odor removal filter: Oil concentration on the outlet side: 0.003 mg/m3 or less
Thermo-chiller Compact Dual/Basic Type for Lasers HRLE Series
Updated Jul-22
- A 5 kW cooling capacity specification (HRLE050) has been added. [New]
- With functions narrowed down, 2 independent temperature control systems have been achieved with only a single compressor, a single pump, and a single tank.
- Space saving: Footprint reduced by 21%
- Energy saving: Power consumption reduced by 17%
- Protection of the electrical unit: IPX4
Dust Resistant Cylinder CM2/CG1/MB/CQ2/MGP-XC4□
Updated Jul-22
- CM2-XC4□ has been added. [New]
- Up to 6 times more durable in dusty environments
Applicable powder particle size: 20 to 100 μm
Suitable for environments with ceramic powder, toner powder, paper powder, and metallic powder
∗ Excludes weld spatter - Can be selected according to the application
A Lube-retainer (stable lubrication function) and a heavy-duty scraper can be mounted on the piston rod.
For the MGP series compact guide cylinder, they can also be mounted on the guide rod (one or both sides). - The rod cover assembly can be replaced according to the operating environment.
∗ Only for bore sizes ø20, ø25, and ø32 of the CQ2 series
Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320 CS2 Series
Updated Jun-22
- Bore size ø320 has been added to the standard type (single rod and double rod). [New]
- A long stroke type (ø180 to ø320) has been added. [New]
- Lightweight: Weight reduced by up to 65% (39.1 kg → 13.4 kg)
- High rigidity (Allowable lateral load: Max. 900 N)
- Improved ease of piping:
Centralized piping ports in the axial direction increase piping flexibility.
(Axial centralized piping type)
Battery-less Absolute Encoder Type
Electric Actuator High Performance Slide Table/High Precision Type LESYH□G Series
Updated Jun-22
- Reduces cycle time
- Cycle time: Reduced by 39% (0.37 s ← 0.61 s) compared with the existing model
- Acceleration/Deceleration: 10000 mm/s2
(200% increase compared with the existing model) - Max. speed: 800 mm/s (Improved by 200% compared with the existing model)
- Battery-less absolute encoder type
Restart from the last stop position is possible after recovery of the power supply.
IO-Link Compatible
For General Fluids: 3-Screen Display High-Precision Digital Pressure Switch
ZSE20C(F)-L/ISE20C(H)-L Series
Updated Jun-22
- IO-Link compatible
- Stainless diaphragm: Oil-free (Single-layer diaphragm structure)
Sensor unit: Stainless steel 630, Fitting parts: Stainless steel 304 - Visualization of operation/equipment status/Remote monitoring and control by communication
Stainless Steel Speed Controller with One-touch Fitting ASG Series
Updated Jun-22
- Improved environmental resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used - Max. operating temperature: 150℃
- NSF H1 grease
- Connection thread: Supports M5, R, and G
- Material: Stainless steel 316 (Body A), FKM (Seal material)
* Stainless steel 304 is used as the material for parts other than body A. - Compact: Height reduced by 23%, Lightweight: 21 g ← 42 g
High Speed Pilot Operated Solenoid Valve DXT1215 Series
Updated May-22
- High speed ON: 2.5 ms, OFF: 3 ms
- Large flow rate: 330*L/min(ANR)
* When the inlet side is 0.6 MPa, and the differential pressure is 0.1 MPa - Enclosure: IP67
- Power saving: 1.5 W (With power-saving circuit)
- Select from 3 or 5 port.*
* 3-port type: Made to order (-X1) - Compact
Overall length: 91.5 mm, Width: 16 mm, Height: 34 mm
Rotary Table/Rack & Pinion Type Size:10, 20, 30, 50 MSQ Series
Updated May-22
- An external shock absorber option has been added. [New]
- Compact and lightweight
Height: Max. 28% reduction∗ (54 mm → 39 mm)
Weight: Max. 28% reduction∗ (940 g → 680 g) - Enlarged center hole diameter for piping (ø9 mm → ø12 mm)
* Compared with the existing model (MSQ20) - The adjustable rotation time range is expanded. (0.2 to 2.0 s/90°)
Can be used at lower speeds compared with the existing model
3-Screen Display High-Precision Digital Pressure Switch ISE7□/7□G/79S Series
Updated May-22
- The ISE79S for general fluids (50 MPa) has been added. [New]
- It is possible to change the settings while checking the measured value.
- IO-Link
- Angled display
Good visibility from various mounting positions - Rotating display
Display can rotate 336 degrees after installation. - Applicable fluids: Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
: Liquid or gas that will not corrode materials of parts in contact with fluid (ISE7□G/79S)
2-Layer Fluoropolymer Polyurethane Tubing TUL Series
Updated May-22
- Flexible 2-layer tube with polyurethane outer layer
- 2-layer construction (Outer layer: Polyurethane, Inner layer: Fluoropolymer)
- Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
Soft Start-up Valve AV□2000-A/3000-A/4000-A/5000-A Series
Updated May-22
- An air operated type (AVA series) has been added. [New]
- A lockout type (AVL series) has been added. [New]
- A start-up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off the air supply
- Power consumption: 0.35 W
- Improved flow rate characteristics: By up to 2.3 times (C[dm3/ (s・bar) ]: 9.2)
- Energy saving: No air flow when the main valve is switched
- Improved low-speed air supply adjustability
- Smaller profile and less work required due to integrated silencer
Battery-less Absolute Encoder Type
Electric Actuator High Performance High Rigidity Guide Rod Type LEG Series
Updated May-22
- Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)
- High performance step motor controller
(Max. acceleration/deceleration: 5000 mm/s2) - With internal battery-less absolute encoder
- Auto switches are mountable. (In-line only)
For checking the limit and the intermediate signal - Fully integrated the compact guide unit for improved lateral load capacity
Pulse Valve Valve for Dust Collector JSXF/JSXFA Series
Updated Jul-23
- A SMARTVENT type has been added. [New]
The integrated control board eliminates the need for a control box. - Life: 10 million cycles or more/10 times or more
- High peak pressure and low air consumption
Peak pressure: 15% increase, Air consumption: 35% reduction - Fluid temperature: −40 to 60°C
Can be used in a wide range of temperatures
Vacuum Pad Flat Type with Ribs/Bellows Type ø20, ø25, ø32, ø40, ø50 ZP3C Series
Updated Apr-22
- Suitable for the adsorption transfer of corrugated cardboard, etc., requiring abrasion resistance
- Material: FS61 (Fluoro-based rubber) improves abrasion resistance
∗ More than twice the abrasion resistance of SMC’s urethane pads - Easier maintenance
Compatible with 2 types of mounting tools - Reduced suction of foreign matter due to mesh filter
Reduced suction of foreign matter into the vacuum pump and ejector
The pad and mesh filter can be replaced without tools.
The pad and mesh filter can be replaced without tools.
Step Motor Controller JXC Series
Updated Mar-22
- A controller with STO sub-function has been added. [New]
- Parallel I/O
- Step motor (Servo/24 VDC)
- Number of step data: 64 points
Longer Life Cylinder CQ2-XB24
Updated Mar-22
- New technology offers at least 4 times better durability.
The maintenance intervals will be extended. - Employs the same specification and dimensions as the existing models,
CQ2 Compact Cylinder series
Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type LEFS□G Series
Updated Mar-22
- Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing model
Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with the existing model)
Max. speed: 1500 mm/s (Improved by 25% compared with the existing model) - Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require the use of batteries.
Rotary Actuators CRB/CDRB Series
Updated Feb-22
- A 270° rotating angle specification has been added. (Size: 10, 15, 40) [New]
- Features a compact body with a built-in angle adjustment unit and
auto switch unit (Size: 20, 30, 40)
Overall length: 44% shorter, Weight: 48% lighter - Piping, wiring, and angle adjustment can be performed on the same side for easier mounting.
- Easy-to-adjust start and end positions with the angle adjustment bolts
(as standard) - The position of the chamfered portion of the shaft can be easily checked using the rotating angle indicator. (Only for the CDRB with auto switch)
- Each of the units below for the CRB2 series can be mounted to the CRB series.
Low Air Consumption Booster Regulator (Size: 10A, 20A) VBA Series
Updated Feb-22
- Air consumption: Max. 40% reduction
(Based on SMC’s measuring conditions)
Driven by reusing the exhaust air - Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series) (Based on SMC’s measuring conditions) - Charging time: Max. 50% shorter
- Operating cycles: 50 million cycles or more
Maintenance frequency is reduced due to improved life. (Based on SMC’s test conditions) - Compatible with vertical and horizontal installation
- Mounting compatibility with the existing model (VBA series)
Flame Resistant (Equivalent to UL-94 Standard V-0) Spatter Cover KR-□C-X1807
Updated Feb-22
- Prevents the adhesion and entry of welding spatter
- Uses a flame-retardant material
(Equivalent to UL-94 Standard V-0 Soft PVC)
Mist Separator Regulator AWM-D Series
Micro Mist Separator Regulator AWD-D Series
Updated Feb-22
- Transparent bowl guard
Improved environmental durability due to 2-layer construction
(Body sizes 30 and larger) Better visibility: 360° - Lightweight: Max. 40.7% reduction (0.24 kg)
High Pressure Coolant Check Valve AK-DPY00025/26
Updated Jan-22
- Max. operating pressure: 15 MPa
- Compact and lightweight: Weight 130 g (Rc3/8), 210 g (Rc1/2)
- Structure that prevents foreign matter from piling up around the main
valve Laser-welded connection prevents looseness
High Purity Air Operated Chemical Liquid Valve JLV20/30/50 Series
Updated Jan-22
- Body class 3 has been added.[New]
- Suppresses the generation of particles and reduced footprint!
The special structure allows for reduced impact when the valve is closed
as well as particle generation suppression.
Reduced footprint (Compared to the existing model):
Valve width reduced by 20%, Mounting pitch reduced by 45% - Applicable for applications requiring high pressure/high back pressure
Operating pressure: 0 to 0.5 MPa, Back pressure: 0 to 0.5 MPa
(Improved by 66% compared to the existing model)